Keyword Search

Needle Roller Bearings with Thrust Bearings

Days to Ship : 1-3 Days

Needle Roller Bearings with Thrust Bearings:Related Image




[ M ] Material: 52100 Bearing Steel
[ A ] Accessories: Cover

Specifications

Part Number
NKXRZ17
NKXZ20
Part NumberDBLTr
(min)
r1
(min)
d1D1aRadialAxialAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Basic Dynamic Load Rating CrkNBasic Static Load Rating CorkNBasic Dynamic Load Rating CakNBasic Static Load Rating CpakNDs
(min)
D2
(min)
R
(max)
R1
(max)
Typed
NKXZ7191623 90.30.31025.26.519.76.27.810.014.072001890.30.340.9
9211227.221.791110.315.46600201146
12241529.223.710.712.710.516.85700231454.6
142617251731.28.025.711.91510.818.25100251664.5
17302030102036.210.530.716.423.814.324.745002919103.5
2037110.62543.29.537.718.830.519.637.5360035220.6159.5
25423048.242.722.63620.442.030004027180.8
3047123553.29.047.724.341.521.247.027004532207
355232134061.21055.72647276324005237252.2
4058144566.5960.527.553286921005742315.8
456225350.65071.51065.538742975190062480.6370.8
50724017116086.51280.5429041.51131600755511542
[ ! ]kgf=Nx0.101972
Part NumberDBLTr
(min)
r1
(min)
d1D1aRadialAxialAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Basic Dynamic Load Rating CrkNBasic Static Load Rating CorkNBasic Dynamic Load Rating CakNBasic Static Load Rating CpakNDs
(min)
D2
(min)
R
(max)
R1
(max)
Typed
NKXRZ1224162390.30.31529.26.523.710.712.714.428.5780025140.30.352.6
142617251731.2825.711.91515.933.57200271662.5
17302030102036.210.530.716.423.824.9536000321997.5
2037110.62543.29.537.718.830.533.576510039220.6152.5
25423048.242.722.63635.58645004427173.8
3047123553.2947.724.341.53910139004932204
355232134061.21055.726475614836005637258.2
4058144566.5960.627.5535916330006142310.8
456225350.65071.51065.5387461177280066480.6358.8
[ ! ]kgf=Nx0.101972
Part Number
Copy
Search Similar Products

Configure

Raceway Ring Shape
  • Needle Roller
  • Complex Shape Roller
    • Needle Roller Bearings with Thrust Ball Bearings
    • Needle Roller Bearings with Thrust Roller Bearings
  • One-way Clutch
Load Direction
  • Radial
  • Thrust Load, Axial
I.D. d(φ)
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 12
  • 14
  • 15
  • 16
  • 17
  • 18
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
O.D. D(φ)
  • 14
  • 15
  • 19
  • 21
  • 24
  • 26
  • 28
  • 30
  • 35
  • 37
  • 42
  • 47
  • 52
  • 58
  • 62
  • 72
Width B (or T)(mm)
  • 2
  • 16
  • 17
  • 20
  • 25
Inner/Outer Ring Material
  • 52100 Bearing Steel Equivalent
Outer Ring
  • With Outer Ring
Precision (JIS)
  • Class 0
Number of Raceway Ring Rows
  • Single Track
Size Standards
  • Metric Series
Specifications
  • Standard
Rolling Element Material
  • 52100 Bearing Steel Equivalent
Outer Ring Type
  • Flat
Type
  • NKXZ
  • NKXRZ
Days to Ship
  • 1 Day
  • 3 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Application example related to this product

Page /

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry