Keyword Search

Posts for Stands- With a Scale, Solid

Days to Ship : 1-3 Days

Convenient for Changeovers of Cameras, Sensors, etc.

Posts for Stands- With a Scale, Solid:Related Image




Type[ M ]Material
SolidHollow
GSSTNGSSTA304 Stainless Steel

Specifications

Part Number-L
GSSTN15
GSSTA20
-
-
200
300
Part NumberL(d)
TypeDf8
GSSTN

GSSTA
10-0.013
-0.035
100150200  8
12-0.016
-0.043
10015020025030010
1510015020025030012.6
20-0.020
-0.053
10015020025030016
25  200250300-
Part Number
Copy
Search Similar Products

Configure

Type
Hex
Square
Circular Shape
End Shape (Left)
Straight
Taps
Threads
V Groove
End Shape (Right)
Straight
Taps
Threads
Post Size(mm)
  • 4
  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 10
  • 12
  • 13
  • 14
  • 15
  • 17
  • 19
  • 20
  • 24
  • 25
  • 27
  • 30
  • 32
  • 35
  • 40
  • 50
Post Size(inch)
  • 0.38 inch (3/8")
  • 0.50 inch (1/2")
  • 0.63 inch (5/8")
  • 0.75 inch (3/4")
  • 1.00 inch (1")
Length L(mm)
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 20
  • 25
  • 30
  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
[8-1000/0.5mm increments] [10-800/1mm increments] [15-50/5mm increments] [50-150/10mm increments]
Length L(inch)
  • 1
  • 1-1/2
  • 2
  • 2-1/2
  • 3
  • 3-1/2
  • 4
  • 5
  • 6
Material
  • Steel
  • 304 Stainless Steel
  • Aluminum
  • Resin
Surface Treatment
  • Not Provided
  • Black Oxide Coating
  • Electroless Nickel Plating
  • Clear Anodize
  • Trivalent Chromate (Black)
Style
  • Solid
  • Hollow
Engraved Scale
  • With Scale
  • Without Scale
Pilot (Concave-Convex at End)
  • Not Provided
  • Provided
Shape
  • Solid
  • Tubes
Type
  • GSSTA
  • GSSTN
Days to Ship
  • 1 Day
  • 3 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Application example related to this product

Page /

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry