Small Cylinders - Tip Shape Selectable

Small Cylinders - Tip Shape Selectable:Related Image
・Materials
Small Cylinders - Tip Shape Selectable:Related Image
MaterialsEND

Specifications

Part Number-St Stroke-Piston Rod Tip Shape
MSMCS8-10-AM4
■Dimensions for Shape A Selection
Tube I.D. (mm)L1F
66168
881810
10102113

Tube I.D. (mm)ABB1ECDFFMGH1JKK1Ph9
628206.52015415M2.5x0.45115143.5910
83022825519101949.5
106M3x0.5651112

Part NumberSt Stroke
(mm)
Piston Rod Tip Shape
TypeTube I.D. (mm)Shape A
AM (Thread Dia.)
Shape C CP (mm)Shape F FS (mm)
MSMCS65101520332
8510152025303442.5
104553
■Small Cylinder: Theoretical Output
Unit: (N)
Tube I.D.
(mm)
Operating DirectionOperating Pressure (Mpa)
0.20.30.40.50.60.7
6Push5.78.511.314.117.019.8
Pull3.14.76.37.99.411.0
8Push10.115.120.125.130.235.2
Pull6.19.212.315.318.421.4
10Push15.723.631.439.347.155.0
Pull10.115.120.125.130.235.2

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MSMCS6-[5,​10,​15,​20]-AM3
MSMCS6-[5,​10,​15,​20]-CP3
MSMCS6-[5,​10,​15,​20]-FS2
MSMCS8-[5,​10,​15,​20,​25,​30]-AM[3,​4]
MSMCS8-[5,​10,​15,​20,​25,​30]-CP4
MSMCS8-[5,​10,​15,​20,​25,​30]-FS2.5
MSMCS10-[5,​10,​15,​20,​25,​30]-AM[4,​5]
MSMCS10-[5,​10,​15,​20,​25,​30]-CP5
MSMCS10-[5,​10,​15,​20,​25,​30]-FS3
Part NumberVolume DiscountDays to Ship RoHSInternal diameter of cylinder
(φ)
Stroke (St)
(mm)
Operating Temperature Range
(℃)
Operating Pressure Shape A Thread Dia. [AM]
(mm)
Shape C [CP]
(mm)
Shape F [FS]
(mm)

7 Days or more

Compliant65 ~ 205~600.2~0.73--

7 Days or more

Compliant65 ~ 205~600.2~0.7-3-

7 Days or more

Compliant65 ~ 205~600.2~0.7--2

7 Days or more

Compliant85 ~ 305~600.2~0.73 ~ 4--

7 Days or more

Compliant85 ~ 305~600.2~0.7-4-

7 Days or more

Compliant85 ~ 305~600.2~0.7--2.5

7 Days or more

Compliant105 ~ 305~600.2~0.74 ~ 5--

7 Days or more

Compliant105 ~ 305~600.2~0.7-5-

7 Days or more

Compliant105 ~ 305~600.2~0.7--3

Loading...

  1. 1

Lead Time

Small Cylinders - Tip Shape Selectable:Related Image

More Information

[ ! ]The shared diagram of Rod Tip Shape in the right-hand box is for the Standard Stroke Type (MSMCN) available on our website. Please visit our website at:
 http://fa.misumi.jp/hp-item.jsp
■Feature: Tip shape of cylinder rod is selectable.
Small Cylinders - Tip Shape Selectable:Related Image
[ ! ]For theoretical reference speed >> Click here

Example

Small Cylinders - Tip Shape Selectable:Related Image
 

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double-Acting Type Main Body Shape Small
Additional Function Standard Environment, Applications Standard End Locking No
Valves No

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET