Bimetal Thermostats - With Lead Wire

Bimetal Thermostats - With Lead Wire:Related Image
・Materials
[ M ] Material: Lead Wire Fluoro Resin
Heat Shrink Tubes Fluoro Resin

Bimetal Thermostats - With Lead Wire:Related Image

Specifications

Bimetal Thermostats - With Lead Wire:Related Image
■Specification
No.Name
(1)Bimetal Thermostats
(2)Lead Wire
(3)Insertion Type Connecting Terminal
Part NumberBimetal Thermostat
Operating Temperature (°C)
TypeNo.
MBTHR5050
7070
9090
110110
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.>> P.87

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MBTHR50
MBTHR70
MBTHR90
MBTHR110
Part NumberVolume DiscountDays to Ship RoHSBimetal Thermostat Operating Temperature
(℃)

5 Days

Compliant50

5 Days

Compliant70

5 Days

Compliant90

5 Days

Compliant110

Loading...

  1. 1

Lead Time

Bimetal Thermostats - With Lead Wire:Related Image

More Information

(Structure)
Principle of Operation: Bimetal Non-energizing Type Single Pole Double Throw Operating Temperature One Point Fixed Type
Operating Method: OFF when temperature rises, and ON when temperature drops
(Electric Rating)
Resistance Load AC125V/3A AC250V/1.5A (Minimum Voltage / Current: DC5V / 5mA)
(Contact Resistance)
50mΩ or less according to minute current ohmmeter (DC6V/0.1A) (initial value)
(Insulation Resistance)
100MΩ or more in DC500V mega in the charge part and non-charge part
(ON/OFF Life Span Test)
The thermal ON/OFF operation is done 10,000 times at the load of rated current and voltage.
Insulation resistance: 50M ; Contact resistance: 100m or less
■Features
 - Bimetal of automatic return type.
 - It energizes (NC) when the power is turned on and the contact point shuts off when it reaches to the operation temperature rate and electricity is turned off. It automatically recovers when it is below the rated operating temperature.
 

Basic Information

Control Method Thermostats Input Thermocouple Type Bimetal (With Lead Wire)

Additional Products in this Category

Complementary Products

Tech Support