Brackets - 5 Series, Corner Bracket Set, R Type (HBLCD5-S) (Drawing/Specifications)

Brackets - 5 Series, Corner Bracket Set, R Type
  • Volume Discount

2-way/3-way connection is possible by utilizing a single bracket.

  • inCAD Components
Edit Part Configuration

Part Number

Configured Part Number is shown.

HBLCD5-S

Brackets - 5 Series, Corner Bracket Set, R Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HBLCS5①Aluminum Casting Alloy 383.0
②Polyamide
HBLCR5①AG40A Zinc Alloy-
②Polyamide
HBLCD5①CF-8 Stainless Steel Cast
②Polyamide

Specifications

Part Number
HBLCD5-S
Part NumberMass (g)Changes Included Screw and NutAllowable Load (N)
ScrewQuantity
HBLCS5-B8CBS5-162400
HBLCR5-B25BCB5-153676
HBLCR5-S
HBLCD5-S18Button Head Cap Screw: M4x123774

Part Number Being Previewed: 

  • Please use our configuration tools to update this preview to your specific part.
Loading...
Part Number
HBLCD5-S
Part NumberVolume DiscountDays to Ship Material Bracket Type Cap Color
Available

4 Days or more

CF-8 Stainless Steel CastCorner Bracket Set, Three-Way TypeS (Gray)

Loading...

  1. 1

Lead Time

Brackets - 5 Series, Corner Bracket Set, R Type:Related Image

Example

Brackets - 5 Series, Corner Bracket Set, R Type:Related Image
Tapping (>> Click here)
Add tapping at the end of 3 extrusions. (>> Click here)
HFSR5−2020 (>> Click here)
Add tapping at the end of 2 extrusions. (>> Click here)
 

Basic Information

Extrusion Series HFS Extrusion No. 5 Extrusion Size For 20

Please check the type/dimensions/specifications of the part HBLCD5-S in the Brackets - 5 Series, Corner Bracket Set, R Type series.

Products like this...

Part Number
HBLCR5-B
HBLCR5-S
HBLCS5-B
Part NumberVolume DiscountDays to Ship Material Bracket Type Cap Color
Available

4 Days or more

AG40A Zinc AlloyCorner Bracket Set, Three-Way TypeB (Black)
Available

4 Days or more

AG40A Zinc AlloyCorner Bracket Set, Three-Way TypeS (Gray)
Available

4 Days or more

Aluminum Casting Alloy 383.0Corner Bracket Set, Two-Way TypeB (Black)

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET