Plastic Joints - PJ001 ~ PJ103

Plastic Joints - PJ001 ~ PJ103:Related Image

Specifications

Part Number-Color
PJ001-S
Part NumberColorMass (g)
PJ001W
(White)
S
(Gray)
46
PJ00233
PJ00325
PJ00437
PJ004B37
PJ100A58
PJ100B57
PJ100C33
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PJ001-[S,​W]
PJ002-[S,​W]
PJ003-[S,​W]
PJ004-[S,​W]
PJ004B-[S,​W]
PJ100A-[S,​W]
PJ100B-[S,​W]
PJ100C-[S,​W]
Part NumberVolume DiscountDays to Ship RoHSColor Selection

5 Days or more

CompliantGray [S] / White [W]

5 Days or more

CompliantGray [S] / White [W]

5 Days or more

CompliantGray [S] / White [W]

5 Days or more

CompliantGray [S] / White [W]

5 Days or more

CompliantGray [S] / White [W]

5 Days or more

CompliantGray [S] / White [W]

5 Days or more

CompliantGray [S] / White [W]

5 Days or more

CompliantGray [S] / White [W]

Loading...

  1. 1

Lead Time

Plastic Joints - PJ001 ~ PJ103:Related Image

 

Basic Information

Mounting Method Plug-In TypeAdhesive Used Type Plastic Joint Material Plastic
Surface Treatment Not Provided Applicable Pipe Dia. D1(φ) 27.5 Operating Environment Standard
Name Equal Dia.

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET