Empowering Engineers with

Configurable Components

Our business hours: Mon. - Fri. 7 a.m. - 9 p.m. ET | Sat. 8 a.m - 5 p.m. ET.

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Pulleys for Flat Belts - with Shaft, Straight / Crowned / Centering Groove, Width: 25~100

Pulleys for Flat Belts - with Shaft, Straight / Crowned / Centering Groove, Width: 25~100

Flat belt pulleys with integrated shafts. They contributes to reduction of number of parts.

Part Number Configured Part Number is shown.
Pulleys for Flat Belts - with Shaft, Straight / Crowned / Centering Groove, Width: 25~100:Related Image




[ M ] Material: 1045 Carbon Steel
[ S ] Surface treatment:
Electroless Nickel Plating

Specifications

Part Number-d-L-F-T-H-X-Y-Z
(Straight)HPSJN40-15-52-F50-T10
(Crowned)HPCJF60-20-75-F25-T40-H0.5
(V-Groove Straight)HPMJN30-12-76-F15-T50-X14.0-Y11.8-Z5.0
Part Numberdg61mm Increment1mm IncrementCrowned Type Only:V-Groove Straight Type only: 0.1mm Increment
TypeDLF, THXYZ
Straight Type
HPSJN
HPSJF

Crowned Type
HPCJN
HPCJF

V-Groove
Straight Type
HPMJN
HPMJF
206Straight Type
Crowned Type
25~100


V-Groove Straight Type

50~100
4≤F, T≤60

F,
T≤dx5

[ ! ]For Crowned Type, when D=50~80,

8≤F, T≤60
0.3

0.5
7.0~15.05.0~12.04.0~5.0
8
3084.0~7.0
10
12
3510
12
15
4012
15
20
5015
20
25
6020
25
30
8025
30
35

Alterations

Pulleys for Flat Belts - with Shaft, Straight / Crowned / Centering Groove, Width: 25~100:Related Image
[ ! ]For keyway details >> Click here
[ ! ]For dimensions of Retaining Ring Groove, refer to >> Click here

Basic Information

Type Pulley Surface Urethane No Urethane Material 1045 Carbon Steel
Length L(mm) ~50 / ~100 Bore Style Axis heck Surface Treatment Electroless Nickel Plating

Configure

Clear All

Specification/Dimensions

  • Type

    • Pulley
  • With or w/o Flange

    • Flanged
    • No Flange
  • Shape

    • Straight
    • Crowned
    • With Crosspiece Groove
  • Surface Urethane

    • No Urethane
  • Material

    • 1045 Carbon Steel
  • Outer Diameter D(Ø)

    • 20
    • 30
    • 35
    • 40
    • 50
    • 60
    • 80
  • Length L(mm)

    • ~50
    • ~100
  • Bore Style

    • Axis heck
  • Surface Treatment

    • Electroless Nickel Plating
  • Shaft (Bore) Dia. d(mm)

    • 6
    • 8
    • 10
    • 12
    • 15
    • 20
    • 25
    • 30
    • 35
  • F(mm)

    [4-60/1mm increments]
  • H(mm)

    • 0.3
    • 0.5
  • L(mm)

    [25-100/1mm increments]
  • T(mm)

    [4-60/1mm increments]
  • X(mm)

    [7-15/0.1mm increments]
  • Y(mm)

    [5-12/0.1mm increments]
  • Z(mm)

    [4-7/0.1mm increments]
  • Type

    • HPCJ□
    • HPMJ□
    • HPSJ□
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 7 Days or Less

Tech Support

Automation Components Group
TEL:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET
Technical Inquiry