• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

PBC Linear Feather Shafts - Both Ends Tapped (INCH)

·Materials
Type Material Hardness Surface TreatmentRoHS
U-PBFU6061-T6 AluminumRC70 Ceramic Coating-RoHS Compliant
Type Material Hardness Surface TreatmentRoHS
U-PBFU6061-T6 AluminumRC70 Ceramic Coating-RoHS Compliant
Type Material Hardness Surface TreatmentRoHS
U-PBFU6061-T6 AluminumRC70 Ceramic Coating-RoHS Compliant
Pacific Bearing Feather Shafts - Both Ends Tapped:Related Image

Specifications

Pacific Bearing Feather Shafts - Both Ends Tapped:Related Image
Pacific Bearing Feather Shafts - Both Ends Tapped:Related Image

Alterations

Pacific Bearing Feather Shafts - Both Ends Tapped:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
U-PBFU0.25-L[2-36/0.01]-T[5,​6,​8]-U[5,​6,​8]
U-PBFU0.38-L[2-36/0.01]-T[0.25,​5,​6,​8,​10]-U[0.25,​5,​6,​8,​10]
U-PBFU0.50-L[2-36/0.01]-T[0.25,​0.31,​6,​8,​10]-U[0.25,​0.31,​6,​8,​10]
U-PBFU0.63-L[2-36/0.01]-T[0.25,​0.31,​0.38,​8,​10]-U[0.25,​0.31,​0.38,​8,​10]
U-PBFU0.75-L[2-36/0.01]-T[0.25,​0.31,​0.38,​0.5,​8,​10]-U[0.25,​0.31,​0.38,​0.5,​8,​10]
U-PBFU1.00-L[3-36/0.01]-T[0.25,​0.31,​0.38,​0.5,​0.63,​0.75,​8,​10]-U[0.25,​0.31,​0.38,​0.5,​0.63,​0.75,​8,​10]
U-PBFU1.25-L[4-36/0.01]-T[0.31,​0.38,​0.5,​0.63,​0.75,​1]-U[0.31,​0.38,​0.5,​0.63,​0.75,​1]
U-PBFU1.50-L[4-36/0.01]-T[0.38,​0.5,​0.63,​0.75,​1]-U[0.38,​0.5,​0.63,​0.75,​1]
Part NumberVolume DiscountDays to Ship Shaft Dia. D
(inch)
Length [L]
(inch)
Tap Size (Left) [U]
(Callout)
Tap Size (Right) [T]
(Callout)

3 Days

1/4"2 ~ 365 ~ 85 ~ 8

3 Days

3/8"2 ~ 360.25 ~ 100.25 ~ 10

3 Days

1/2"2 ~ 360.25 ~ 100.25 ~ 10

3 Days

5/8"2 ~ 360.25 ~ 100.25 ~ 10

3 Days

3/4"2 ~ 360.25 ~ 100.25 ~ 10

3 Days

1"3 ~ 360.25 ~ 100.25 ~ 10

3 Days

1-1/4"4 ~ 360.31 ~ 10.31 ~ 1

3 Days

1-1/2"4 ~ 360.38 ~ 10.38 ~ 1

Loading...

  1. 1

Lead Time

Non-Returnable
For larger quantity orders "Days to Ship" may differ from standard terms.
Ship date
U-PBFU


 

Basic Information

Basic Shape Straight End Shape (Left) Tapped End Shape (Right) Tapped
Material Aluminum Heat Treated Not Hardened

Additional Products in this Category

Complementary Products

Tech Support