Angles - 3 Equal Sides (INCH)

·Materials
Type Material Hardness Surface TreatmentRoHS
U-LAHSASTM A36 (with Antirust Grease)--RoHS Compliant
U-LAHAA6063-T5 Aluminum Alloy--RoHS Compliant

 

 

 Material

Type

 ASTM A36                                                             (with Antirust Grease)                             

U- LAHS             

A6063-T5 U-LAHA

 

 

Angles - 3 Equal Sides:Related Image

 

Material Charateristics - P.628,629

Specifications

Angles - 3 Equal Sides:Related Image
Angles - 3 Equal Sides:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
U-LAHA1.00-T0.19
U-LAHA1.50-T0.19
U-LAHA2.00-T0.19
U-LAHA2.00-T0.25
U-LAHA3.00-T0.25
U-LAHA3.00-T0.38
U-LAHS1.00-T0.19
U-LAHS1.00-T0.25
U-LAHS1.50-T0.19
U-LAHS1.50-T0.25
U-LAHS2.00-T0.19
U-LAHS2.00-T0.25
U-LAHS2.00-T0.38
U-LAHS3.00-T0.25
U-LAHS3.00-T0.38
Part NumberVolume DiscountDays to Ship RoHSMaterial Thickness T
(inch)
Leg A
(inch)
Leg B
(inch)
Length L
(inch)
Available

Same Day

Stock

Compliant[Aluminum] 6061-T6 Aluminum3/16"1"1"1"
Available

Quote

Compliant[Aluminum] 6061-T6 Aluminum3/16"1-1/2"1-1/2"1-1/2"
Available

Same Day

Stock

Compliant[Aluminum] 6061-T6 Aluminum3/16"2"2"2"
Available

Same Day

Stock

Compliant[Aluminum] 6061-T6 Aluminum1/4"2"2"2"
Available

Same Day

Stock

Compliant[Aluminum] 6061-T6 Aluminum1/4"3"3"3"
Available

Same Day

Stock

Compliant[Aluminum] 6061-T6 Aluminum3/8"3"3"3"
Available

Same Day

Stock

Compliant[Carbon Steel] ASTM A36 Steel3/16"1"1"1"
Available

Quote

Compliant[Carbon Steel] ASTM A36 Steel1/4"1"1"1"
Available

Quote

Compliant[Carbon Steel] ASTM A36 Steel3/16"1-1/2"1-1/2"1-1/2"
Available

Same Day

Stock

Compliant[Carbon Steel] ASTM A36 Steel1/4"1-1/2"1-1/2"1-1/2"
Available

Quote

Compliant[Carbon Steel] ASTM A36 Steel3/16"2"2"2"
Available

Same Day

Stock

Compliant[Carbon Steel] ASTM A36 Steel1/4"2"2"2"
Available

Same Day

Stock

Compliant[Carbon Steel] ASTM A36 Steel3/8"2"2"2"
Available

Same Day

Stock

Compliant[Carbon Steel] ASTM A36 Steel1/4"3"3"3"
Available

Same Day

Stock

Compliant[Carbon Steel] ASTM A36 Steel3/8"3"3"3"

Loading...

  1. 1

Lead Time

For larger quantity orders "Days to Ship" may differ from standard terms.
U-LAHA, U-LAHS

Example

Angles - 3 Equal Sides:Related Image
 

Basic Information

Surface Finish None Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET