Angles - 2 Equal Sides (INCH)

·Materials
Type Material Hardness Surface Treatment
U-LAKSASTM A36 (with Antirust Grease)--
U-LAKA6063-T5 Aluminum Alloy--
Angles - 2 Equal Sides:Related Image

Specifications

Angles - 2 Equal Sides:Related Image
Angles - 2 Equal Sides:Related Image

Alterations

Angles - 2 Equal Sides:Related Image

Part Number Being Previewed: 

  • Please use our configuration tools to update this preview to your specific part.
Loading...
Part Number
U-LAKA1.00-L[1.5,​2,​3]-T0.19
U-LAKA1.50-L[1,​2,​3]-T0.19
U-LAKA2.00-L[1,​1.5,​3]-T[0.19,​0.25]
U-LAKA3.00-L[1,​1.5,​2,​4]-T[0.25,​0.38]
U-LAKS1.00-L[1.5,​2,​3]-T[0.19,​0.25]
U-LAKS1.50-L[1,​2,​3]-T[0.19,​0.25]
U-LAKS2.00-L[1,​1.5,​2,​3]-T[0.19,​0.25,​0.38]
U-LAKS3.00-L[1,​1.5,​2,​4]-T[0.25,​0.38]
Part NumberVolume DiscountDays to Ship RoHSMaterial Thickness T
(inch)
Leg A
(inch)
Leg B
(inch)
Length L
(inch)

8 Days or more

10[Aluminum] 6061-T6 Aluminum0.191"1"1.5 ~ 3

8 Days or more

10[Aluminum] 6061-T6 Aluminum0.191-1/2"1-1/2"1 ~ 3

8 Days or more

10[Aluminum] 6061-T6 Aluminum0.19 ~ 0.252"2"1 ~ 3

8 Days or more

10[Aluminum] 6061-T6 Aluminum0.25 ~ 0.383"3"1 ~ 4

8 Days or more

10[Carbon Steel] ASTM A36 Steel0.19 ~ 0.251"1"1.5 ~ 3

8 Days or more

10[Carbon Steel] ASTM A36 Steel0.19 ~ 0.251-1/2"1-1/2"1 ~ 3

8 Days or more

10[Carbon Steel] ASTM A36 Steel0.19 ~ 0.382"2"1 ~ 3

8 Days or more

10[Carbon Steel] ASTM A36 Steel0.25 ~ 0.383"3"1 ~ 4

Loading...

  1. 1

Lead Time

Non-Returnable
For larger quantity orders "Days to Ship" may differ from standard terms.
Ship date
U-LAKA, U-LAKS


 

Basic Information

Surface Finish None Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET