Empowering Engineers with

Configurable Components

Our business hours: Mon. - Fri. 7 a.m. - 9 p.m. ET | Sat. 8 a.m - 5 p.m. ET.

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Small Head Cylinder Pin - Bullet Nose Type

Part Number Configured Part Number is shown.
Small Head Cylinder Pin - Bullet Nose Type:Related Image



Type[ M ]Material[ H ]Hardness
IS-SCYLSCM415 Alloy Steel55HRC~*
*Hardness Depth 0.7~0.8 (Shank area not hardened)

Specifications

Small Head Cylinder Pin - Bullet Nose Type:Related Image
TypeP
0.05mm Increment
B
1mm Increment
IS-SCYL6~165~30
B≤PX4
*For P larger than 12mm, the R2 radius will be reduced (see below):
P≥12, R=(16-P)/2
P<18, R=2

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Bullet Nose
Drive No Shank Style Circ. Groove Material SCM415 Alloy Steel (JIS)
Heat Treatment Hardened Surface Finish No Tolerance of Positioning Side Outer Diameter h7
Mounted Side Outer Diameter D(mm) 16 Shank Dia. Tolerance h7 Dimension Configurable Type L Dimension Configurable

Configure

Clear All

Specification/Dimensions

  • Basic Shape

    • Small Head
  • Head Shape

    • Round
  • Head Tip Shape

    • Bullet Nose
  • Drive

    • No
  • Shank Style

    • Circ. Groove
  • Material

    • SCM415 Alloy Steel (JIS)
  • Heat Treatment

    • Hardened
  • Surface Finish

    • No
  • Positioning Side Outer Diameter P(mm)

    [0.5-35/0.01mm increments] [0.9-80/0.1mm increments] [2-6/1mm increments] [3-25/0.5mm increments] [6-32/0.05mm increments] [8-16/1mm increments]
  • Head Diameter(Inch)

    [0.036-0.109/0.001Inch increments] [0.0935-0.6875/0.0005Inch increments]
  • Tolerance of Positioning Side Outer Diameter

    • h7
  • Mounted Side Outer Diameter D(mm)

    • 16
    [0.51-3/0.01mm increments] [1-3/0.1mm increments]
  • Shank Dia. Tolerance

    • h7
  • Dimension Configurable Type

    • L Dimension Configurable
  • B(mm)

    [5-30/1mm increments]
  • Type

    • IS-SCYL
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 10 Days or Less

Tech Support

Automation Components Group
TEL:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET
Technical Inquiry