Compact Contact Switches -NO Type-

Compact Contact Switches -NO Type-:Related Image
・Materials
Contact PartMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
Stainless Steel50HRC303 Stainless SteelCable 2m Ø3 Oil-resistant Min. Bending Radius R7Wrench
Hex Nut (Thickness 3, Hex Socket 13)

Specifications

Part Number
N-CMSMW
■NO (Normally Open)
Part NumberStrokeOperating PointContact Force NContact Mechanisam
Type
Regular (IP65)
CMSM
N-CMSM
1.50.3 from Tip (Repeatability 0.003)1NNO
(Normally Open)
Water-Proof (IP67)
CMSMW
N-CMSMW
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number Being Previewed: 

  • Please use our configuration tools to update this preview to your specific part.
Loading...
Part Number
N-CMSMW
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Contact Force
(N)
Contact Point Accuracy Life
(x 10K times)
Protection Structure

4 Days or more

0~801300IP67

Loading...

  1. 1

Lead Time

Compact Contact Switches -NO Type-:Related Image

More Information

Regular (IP65)
CMSM
N-CMSM
(With LED)
Water-Proof (IP67)
CMSMW
N-CMSMW
(With LED)
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Screw Type Tip Shape Needle Type
Environment Waterproof Type Body Material 303 Stainless Steel Contact Material Stainless Steel
Stroke(mm) 1.5 Contact Point Type Contact Type NO Mounting Screw Nominal (M) M10x0.5
Operating Point(mm) 0.3 Repeatability 0.003mm Tip Dia. φ2
With LED With LED

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET