Specialty Fittings - Compound Joints, Threaded Adapter

Specialty Fittings - Compound Joints, Threaded Adapter
  • Volume Discount

This fitting can be connected with any of the Steel Pipe, PVC Pipe and Polyethylene Pipe. This enables to insert pipe without removing the nut.

Specialty Fittings - Compound Joints, Threaded Adapter:Related Image
・Materials
Specialty Fittings - Compound Joints, Threaded Adapter:Related Image

Specifications

Specialty Fittings - Compound Joints, Threaded Adapter:Related Image
Part NumberLAR(PT)B
Width Across Flats
No. of Nut SquareC
Insert Length
TypeNo.
CJMAMH1371561/246.5835
2073583/453840
2580.565160840
25A80.565160840
3085681 1/4711040
30A85681 1/4711040
[ ! ]25 and 30 can connect steel pipe, PVC pipe and polyethylene pipe; 25A and 30A can connect steel pipe and polyethylene pipe.
■Conditions of Use
PipesFluidMax. Operating Pressure
MPa(kgf/cm2)
Temperature
Steel PipeWater / Oil1.0(10.2)60°C
Air0.3(3.1)
PVC PipeWaterDepending on Max. Operating pressures of each pipe40°C
Polyethylene Pipe
■Information about applicable pipes
StPipesCJMASCJMASH
CJMAMH
JIS G 3452Carbon-steel Pipe for PlumbingConnectableConnectable
JIS G 3442Galvanized Steel Pipe for Water Piping
JWWA K 116Rigid PVC-lined Steel Pipe for Tap Water (VA, VB)
JWWA K 132Polyethylene Powder-lined Steel Pipe for Tap Water (PA, PB)
JIS K 6741Rigid PVC Pipe (VP)
JIS K 6742Rigid PVC Pipe for Tap Water (VP, HIVP)
JIS K 6762Polyethylene Pipe for Tap Water (Type 1, 2)Connectable
JIS K 6761Polyethylene Pipe for Gereral Use (Type 1, 2)

■Applicable fluid
FluidJoint Pipe
Steel PipePVC / Polyethylene Pipes
Water / Warm WaterGoodGood
Air, Proopane, Natural GasGoodPoor
Lubricant Operation OilGoodPoor
Gasoline, Karosene, Light OilAcceptablePoor
Heavy OilPoorPoor
[ ! ] Good~Poor Application is relatively evaluated.
■Applicable Pipe Size and Recommended Tightening Torque for Each Diameter
No.
(Dia.)
Operating Temperature and PressureRecommended tightening torque(N•m)
SteelPipe
(P.1125)
PVC Pipe for tap water
(P.1146)
PVC Pipe
(P.1146)
Polyethylene Pipe for tap water
(Not Dealt)
Polyethylene Pipe
(Not Dealt)
Applicable Pipe: Steel PipeApplicable Pipe: PVC PipeApplicable Pipe: Polyethylene Pipe
CJMASCJMASH
CJMAMH
CJMASCJMASH
CJMAMH
All
13151616131370404030 Add 180° rotation after closing the opening of lock ring.
20202020202080606040
252525252525100708040
303230303030120808040
Part Number
CJMAMH13
CJMAMH20
CJMAMH25
CJMAMH25A
CJMAMH30
CJMAMH30A
Part NumberVolume DiscountDays to Ship RoHSTube Material Pipe O.D. D (A1)
(φ)
Thread Nominal
Available

4 Days

CompliantSteel pipe / PVC Pipe131/2B(15A)
Available

4 Days

CompliantSteel pipe / PVC Pipe203/4B(20A)
Available

4 Days

CompliantSteel pipe / PVC Pipe / Polyethylene Pipe251B(25A)
Available

4 Days

CompliantSteel pipe / Polyethylene Pipe251B(25A)
Available

4 Days

CompliantSteel pipe / PVC Pipe / Polyethylene Pipe301 1/4B(32A)
Available

4 Days

CompliantSteel pipe / Polyethylene Pipe301 1/4B(32A)

Loading...

  1. 1

Lead Time

Specialty Fittings - Compound Joints, Threaded Adapter:Related Image

Example

Specialty Fittings - Compound Joints, Threaded Adapter:Related Image
 

Basic Information

Material Black Malleable Cast Iron Steel FCMB27-05 Applicable Fluid Water / Air / Oil Connection Type Thread <-> Tube, Direction
Connection Thread Type R Surface Treatment Hot Zinc Plating

Additional Products in this Category

Complementary Products

Tech Support