• MISUMI USA's offices and warehouses will close for the Thanksgiving Holiday weekend. MISUMI USA will be closed Thursday, November 23, through Sunday, November 26 for the Thanksgiving holiday. Orders submitted after 9:00 p.m. Eastern Time on Wednesday, November 22 will be processed when we return Monday, November 27. Online quoting and order entry will be available on our Web Ordering System. We wish you all a happy holiday.

Stainless Steel Wires for Tensioner

Stainless Steel Wires for Tensioner:Related Image
・Materials
[ M ] Material: 304 Stainless Steel 7x7 Strands

Specifications

Part Number-L(m)
WPFS1.5
WPS1.5
WPSF1.5

-
-

10
550
Wire Diameter
Selection Guideline *1
Tensile Load Test Result *2
Wire Diameter (mm)Allowable Load (kg)Max. Load (kgf)Displacement (mm)
1.5Ø3084.8~95.710~11(80kgf)
*1 The allowable load is the Static Load Limit x 1/3. Depending on usage, consider applying safety factor up to 1/5.
*2 Result obtained by Tokyo Metropolitan Industrial Technology Research Institute. Displacement is the value measured with 110m distance between metals.
■Stainless Steel Wire Standard Length
Part NumberLength
L (m)
Mass
(g)
TypeNo.
WPS1.5110
WPST10100
■Stainless Steel Wire Configurable Length
Part NumberLength L 10mm IncrementMass
g/m
TypeNo.
WPSF1.5300~300010
WPSTF

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WPS1.5-1
WPS1.5-10
WPSF1.5-[300-3000/10]
WPST1.5-1
WPST1.5-10
WPSTF1.5-[300-3000/10]
Part NumberVolume DiscountDays to Ship RoHSSpecifications Length L
(mm)
Available

4 Days

CompliantFixed Size Type1(1000mm)
Available

4 Days

CompliantFixed Size Type10(10000mm)

7 Days or more

CompliantConfigurable Size Type300 ~ 3000
Available

4 Days

CompliantFixed Size Type1(1000mm)
Available

4 Days

CompliantFixed Size Type10(10000mm)

7 Days or more

CompliantConfigurable Size Type300 ~ 3000

Loading...

  1. 1

Lead Time

Others
Stainless Steel Wires for Tensioner:Related Image

WPSF, WPSTF
Stainless Steel Wires for Tensioner:Related Image

Example

Stainless Steel Wires for Tensioner:Related Image
HBLFSN5-C (>> Click here)
HFS5-2020 (>> Click here)
HBLFSN5-C (>> Click here)
Both WPFS and WPTR can be mounted to the Aluminum Extrusions Bracket HBLFSN5-C(>> Click here).
 

Basic Information

Wire Dia.(φ) 1.5

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support