Cables for 5-phase Motors with Brake (Oriental Motor)

Part Number

Configured Part Number is shown.

STPO-RK2-A-[0.2-20/0.1]

Cables for 5-phase Motors with Brake (Oriental Motor):Related Image

Specifications

Part Number-Cable Type-Length
STPO−RK2 -A-5

Part NumberCable TypeLength (m)Applicable Actuators / Motors / Motor & Driver Set Part Numbers
STPO-RK2A
(Non-flexible)
0.2~20
(0.1mm Increment)
 
 LXM30T4B/T5BRK545AMA / RK56AMAE 
LXM45T5BRK56AMAE
 

· Tolerance
Length (m)~0.91~44.1~50
Tolerance+20mm+50mm+3% of length
Part Number
STPO-RK2-A-[0.2-20/0.1]
Part NumberVolume DiscountDays to Ship Configurable Length
(m)

5 Days or more

0.2 ~ 20

Loading...

  1. 1

Lead Time

Cables for 5-phase Motors with Brake (Oriental Motor):Related Image
 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Peripheral Components Cable Type For 5-phase Oriental Motor with Brake
Cable Length 0.2~20m

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET