Belt Support Cover E for Conveyors

Part Number

Configured Part Number is shown.

CVBCE-[25-150/1]-[150-2000/1]

Belt Support Cover E for Conveyors:Related Image
・Materials
Material304 Stainless Steel t=1.0
Surface Treatment-

Specifications

Part Number W L
CVBCE-100-152
TypeW 1mm IncrementL 1mm IncrementW1L1Applicable Conveyors
CVBCE25~100150~2000W-13L-12CVSC CVSR
101~150

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CVBCE-[25-150/1]-[150-2000/1]
Part NumberVolume DiscountDays to Ship L
(mm)
W
(mm)

10 Days or more

150 ~ 200025 ~ 150

Loading...

  1. 1

Lead Time

Belt Support Cover E for Conveyors:Related Image

Basic Information

Applicable Conveyor (No.) CVSC・CVSR

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET