Belt Support Cover F for Conveyors

Part Number

Configured Part Number is shown.

CVBCF-[34.5-310/0.5]-[190-2000/1]

Belt Support Cover F for Conveyors:Related Image
・Materials
Material304 Stainless Steel t=1.0
Surface Treatment-

Specifications

Part Number W L
CVBCF-309.5-1952
TypeW 1mm IncrementL 1mm IncrementW1L1Applicable Conveyors
CVBCF50~100190~2000W-21.5L-29CVSD CVSW
101~200
201~310
Part Number
CVBCF-[34.5-310/0.5]-[190-2000/1]
Part NumberVolume DiscountDays to Ship L
(mm)
W
(mm)

10 Days or more

190 ~ 200034.5 ~ 310

Loading...

  1. 1

Lead Time

Belt Support Cover F for Conveyors:Related Image

Basic Information

Applicable Conveyor (No.) CVSD・CVSW

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET