Power Supplies

Part Number

Configured Part Number is shown.

PS320A48 Power Supply Features
• Universial input voltage range (85-265 VDC)
• Built-in active PFC filter, PF>0.95, conforms to EN61000-3-2
• Safety Approvals: UL, TUV, CB, CE
• EMI: Conforms to EN55011-B, EN55022-B, FCC-B, CISPR-22-B
• EMS: Conforms to EN61000-4-2,3,4,5,6,8,11
• 48 Volt DC output, manually adjustable  output voltage +/- 10%
• LED power indicator
• Peak Current for motor application
• 100% Full load burn-in tested, high performance, high reliability
• Compact size, 15% smaller than conventional products
• RoHS compliant
• Protection: Short circuit, overload, over voltage
•Built-in fan

PS150A24 Power Supply Features
• Universial input voltage range (85-265 VDC)
• Built-in active PFC filter, PF>0.95, conforms to EN61000-3-2
• Safety Approvals: UL, TUV, CB, CE
• EMI: Conforms to EN55011-B, EN55022-B, FCC-B, CISPR-22-B
• EMS: Conforms to EN61000-4-2,3,4,5,6,8,11
• 24 Volt DC output, manually adjustable output voltage +/- 10%
• LED power indicator
• Peak Current for motor application
• 100% Full load burn-in tested, high performance, high reliability
• Compact size, 15% smaller than conventional products
• RoHS compliant
• Protection: Short circuit, overload, over voltage

PS50A24 Power Supply Features
• Universial input voltage range (90-265 VDC)
• Built-in active PFC filter, PF>0.95, conforms to EN61000-3-2
• Pending safety Approvals:  CE, CCC, UL/CSA/EN60950
• EMI: Conforms to EN55011-B, EN55022-B, VCCI-B
• EMS: Conforms to EN61000-4-2,3,4,5,6,8,11
• 24 Volt DC output, manually adjustable  output voltage
• LED power indicator
• Peak Current for motor application
• 100% Full load burn-in tested, high performance, high reliability
• Compact size, 15% smaller than conventional products
• RoHS compliant
• Protection: Short circuit, overload, over voltage

Specifications

Power Supply Part Numbers
Part Number-Output
PS320A48
PS150A24
PS50A24
-
-
-
48 VDC, 6.7A, 320W
24 VDC, 6.3A, 150W
24 VDC, 2.1A, 50W
Specifications
Part NumberPS320A48PS150A24PS50A24
Nominal Output VoltageV482424
Nominal Output CurrentA6.76.31.2
Maximum Output PowerW321151.2151.2
Input Voltage RangeV85-265VAC(47-63Hz)85-265VAC(47-63Hz)890-265VAC(47-63Hz)
Input Current (Typ)A3.6/1.8 (120/230VAC)1.8/0.9 (120/230VAC)11.3/0.8 (120/230VAC)
Inrush Current (Typ)A40/80 (120/230VAC)20/40 (120/230VAC)18/36 (120/230VAC)
Output Voltage RangeV43.8-52.821.6-26.421.6-26.4
Ripple and NoisemV240150150
Operating Temperature°C-10 to +65-10 to +65-10 to +60
Operating Humidity20-90 %RH (Non Con)20-90 %RH (Non Con)20-90 %RH (Non Con)
Storage Temperature°C-30 to +85-30 to +85-30 to +85
Storage Humidity10-95 %RH(Non Con)10-95 %RH(Non Con)10-95 %RH(Non Con)
WeightG900620400
Part Number
PS150A24
PS320A48
Part NumberVolume DiscountDays to Ship RoHSOutput Voltage Range
(V)
Maximum Current Output
(A)
Rated Watts
(W)

Same Day

Stock

621.6-26.4 VDC6.2151.2

Same Day

Stock

643.2-52.8 VDC6.7321.6

Loading...

  1. 1

Lead Time

Example

Basic Information

Supply Voltage(V) 85-265 VAC

Additional Products in this Category

Tech Support