Motorized X-Axis - Cross Roller, Low Profile, XMPTG Series (MISUMI)

[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[ ! ]See the CAD data for detailed dimensions.
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize (XMPTG725)
Black Anodize (XMPTG1040)
[ A ] Accessory XMPTG 725, 830: SCB4-8 (4 pcs.)
XMPTG 1040, 1250: SCB6-10 (4 pcs.)

Specifications

Part Number - Sensor - Cable
XMPTG725
XMPTG1040
-
-
L
R
-
-
N
N
Part Number Sensor Cable Mechanical Standards Accuracy Standards *1
Type No. Stage Surface (mm) Travel Distance (mm) Weight (kg) Unidirectional Positioning Accuracy Moment Rigidity ("/N•cm) Pitching Yawing
Pitching Yawing Rolling
XMPTG 725 L
(Standard)

R
(Reversed)
N
(Cable not included (separately sold))
70X70 25 1.0 5µm 0.09 0.07 0.07 20'' 15''
830 80X80 30 1.2 0.05 0.04 0.03
1040 100X100 40 1.6 0.04 0.04 0.02
1250 120X120 50 2.2 0.03 0.02 0.02
*1. The above accuracy standards of Unidirectional Positioning Accuracy and Moment Rigidity are for a single axis.

Part Number Being Previewed: 

  • Please use our configuration tools to update this preview to your specific part.
Loading...
Part Number
XMPTG1040-L-G-N
XMPTG1040-R-G-N
XMPTG1250-L-G-N
XMPTG1250-R-G-N
XMPTG725-L-G-N
XMPTG725-R-G-N
XMPTG830-L-G-N
XMPTG830-R-G-N
Part NumberVolume DiscountDays to Ship Table Length
(mm)
Table width
(mm)
Stroke (X Distance)
(mm)
Load Capacity (Range)
(N)
Allowable Load
(N)
Maximum Velocity
(mm/sec)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensor positioin

10 Days

10010040100.1~196101300.040.040.02L

10 Days

10010040100.1~196101300.040.040.02R

10 Days

12012050100.1~245101300.030.020.02L

10 Days

12012050100.1~245101300.030.020.02R

10 Days

70702550.1~10098101300.090.070.07L

10 Days

70702550.1~10098101300.090.070.07R

10 Days

808030100.1~147101300.050.040.03L

10 Days

808030100.1~147101300.050.040.03R

Loading...

  1. 1

More Information

[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
■Common Specifications
No. 725 830 1040 1250
Feed Screw Ball Screw Ø6, Lead 1 Ball Screw Ø8, Lead 1
Guide Cross Roller Guide
Resolution Full 1µm
Half 0.5µm
Fine (upon 1/20 partitioned) 0.05µm
Max. Speed 10mm/sec
Positioning repeatability ±0.3µm
Load Capacity 98N 147N 196N 245N
Lost Motion 1µm or less
Backlash 0.5µm or less
Straightness 1µm or less
Parallelism 30µm or less
Motion Parallelism 10µm or less 15µm or less
■Electrical Specifications
No. 725 830 1040 1250
Motor Type 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)
Part Number C7214-9015-1(□38mm)
Step Angle 0.36°
Connector Applicable Receptacle Connector HR10A-10P-12S (73) (Hirose Electric Co., LTD.)
Sensor Limit Sensor Provided
Slit Home Origin Sensor Provided
Home Sensor Provided
Part Number Photomicrosensor: PM-L25 (Panasonic Industrial Devices SUNX Co., Ltd.)
Power Supply Voltage DC5~24V ±10%
Current Consumption 60mA or less (15mA per Sensor)
Control Output NPN Open Collector Output DC30V or less, 50mA or less
Residual Voltage 2V or less (when load current is 50mA)
Residual Voltage 1V or less (when load current is 16mA)
Output Logic Detecting (Dark): Output Transistor OFF (Non-Conducting)
[ ! ]On the XMPTG Series, conversion for output logic is available for the Home Sensor.
[ ! ]Sensors with Part Number PM-□24 are to be discontinued and replaced by next-generation products with Part Number PM-□25 from April 2017.
 

Basic Information

Type X-Axis Motorized Stages Motor, Motor Characteristics 5-Phase Stepper Motor Resolution(µm) 1μm
Material Aluminum Guide Cross Roller Table feeding methods Ball screw
Surface Treatment Clear Anodize Through Hole (Table Center Hole) No Positioning Accuracy(µm) 5
Cable N (No Cable, Cable Sold Separately)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed