[Motorized] Rotary Stages - Worm Gear - Stage Surface Size Ø75~Ø100

[Motorized] Rotary Stages - Worm Gear - Stage Surface Size Ø75~Ø100
  • New Products

Are suitable for large angle-positioning with high accuracy or being rotated 360˚ repeatedly.

[Motorized] Rotary Stages - Worm Gear - Stage Surface Size Ø75~Ø100:Related Image
[Motorized] Rotary Stages - Worm Gear - Stage Surface Size Ø75~Ø100:Related Image
[Motorized] Rotary Stages - Worm Gear - Stage Surface Size Ø75~Ø100:Related Image
[ ! ]See the CAD data for detailed dimensions.
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] AccessoryRMWG75: SCB4-10 (4 pcs.)
RMWG100: SCB6-16 (4 pcs.)
RMWG180: SCB6-12 (4 pcs.)

Specifications

Part Number - Cable
RMWG100
-
N
Part Number Cable Mechanical Standards Accuracy Standards
Type No. Stage Surface Travel Distance
(°)
Weight (kg) Positioning Accuracy Moment Rigidity
("/N•cm)
RMWG 75 N (Cable not included (separately sold))
For cables separately sold, see MSCB_ option on P.1-1735-95
Ø75 360° 1.1 0.03° or Less 0.15
100 Ø100 2.5 0.07
180 Ø180 9.7 0.05° or Less 0.02

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RMWG75-N
RMWG100-N
RMWG180-N
Part NumberVolume DiscountDays to Ship RoHSMinimum Resolution (Angle)
(deg)
Guide Outside diameter of table
(Ø)
Load Capacity (Range)
(N)
Allowable Load
(N)
Maximum Velocity
(mm/sec)

7 Days

Compliant0.0025Cross Roller7530.1~509825

7 Days

Compliant0.004-100100.1~14720

7 Days

Compliant0.004-180100.1~29420

Loading...

  1. 1

More Information

[Motorized] Rotary Stages - Worm Gear - Stage Surface Size Ø75~Ø100:Related Image
[Motorized] Rotary Stages - Worm Gear - Stage Surface Size Ø75~Ø100:Related Image
■Timing Chart
[ ! ]When MSCTL102/112 Series controller is used and when the Homing Routine Type 4 is executed, the home position is detected with Division 0 [°] (with light in). (This is applicable only for RMWG180.)
[ ! ]CW limit / CCW limit can be repositioned to any arbitrary point.
[ ! ]For details about Homing, see P.1-1795-97
■Electrical Specifications
No. 75 100 180
Motor Type 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)
Part Number C7214-9015-1 PK544NB-C16
Step Angle 0.36° 0.72°
Connector Part Number HR10A-10J-12P (73) (Hirose Electric Co., LTD.)
Compatible Receptacle Connector HR10A-10P-12S (73) (Hirose Electric Co., LTD.)
Sensor Limit Sensor Provided (PM-F25) Provided (PM-F25, R25)
Home Position Sensor (ORG1) Provided (PM-F25) Provided (PM-L25)
Slit Home Origin Sensor (ORG2) Not Provided
Part Number Photomicrosensor: PM-_25 (Panasonic Industrial Devices SUNX Co., Ltd.)
Power Supply Voltage DC5~24V ±10%
Current Consumption 45mA or less
Control Output NPN Open Collector Output DC30V, 50mA or less
Residual Voltage 2V or less (when load current is 50mA)
Residual Voltage 1V or less (when load current is 16mA)
Output Logic CWLS, CCWLS Detecting (Dark): Output Transistor OFF (Non-Conducting)
ORG Detecting (Dark): Output Transistor OFF (Non-Conducting)
Detecting (Dark): Output Transistor OFF (Non-Conducting)
[ ! ]Sensors with Part Number PM-□24 are to be discontinued and replaced by next-generation products with Part Number PM-□25 from April 2017.
■Common Specifications
No. 75 100 180
Feeding Method Worm Gear Type
(Reduction Ratio 1/144)
Worm Gear Type
(Reduction Ratio 1/180)
Guide Cross Roller Bearing Combined Angular Contact Ball Bearings
Resolution Full 0.0025° 0.004°
Max. Speed 25°/sec[5khz] 20°/sec[5khz]
Positioning repeatability Within ±0.005°
Load Capacity 98N 147N 294N
Lost Motion 0.005° or Less 0.004° or Less 0.01° or Less
Backlash 0.005° or Less 0.004° or Less 0.01° or Less
Parallelism 120µm or less 100µm or less
Eccentricity 5µm or less / Full Stroke
Surface Runout 20µm or less 60µm or less
 

Basic Information

Type Motorized Rotary Stages Motor, Motor Characteristics 5-Phase Stepping Motor Material Aluminum
Table feeding methods Worm Gear Stroke (θ Angle)(deg) 360 Surface Treatment Black Anodize
Through Hole (Table Center Hole) Presence Sensors Limit+Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support