[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.

[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.
  • New Products

This type of Goniometer Stages offers a variety of size / work distance (height of rotation center) options. The height options of Rotation Center are as follows: Single Axis: 50, 68, 70, 86, 96, 122; and 2-Axis: 50, 68, 70, 96.

(i)Caution

  • After November 1, 2018, there will be some slight specification changes of photo Sensor for GMPG40、GMPG50、GMPG60.
    [Current Type]EE-SX4134→[New Type]EE-SX4320
[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.:Related Image
[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.:Related Image
[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.:Related Image
[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.:Related Image
[ ! ]See the CAD data for detailed dimensions.
[ ! ]The sensor cover position shown on the diagram is L (Standard).
[ M ] Material Aluminum Alloy
[ S ] Surface Treatment Clear Anodize
[ A ] Accessory GMPG50/GMPWG50: SCB3-6 (4 pcs.)
GMPG70/GMPWG70: SCB4-8 (4 pcs.)

Specifications

Part Number - Sensor - Cable
GMPG50-50 - LA - N
Part Number Sensor Cable Mechanical Standards Accuracy Standards
Type No. Stage Surface
(mm)
Rotational Moving Amount (°) Top/Bottom Weight (kg) Moment Rigidity ("/N•cm)
Pitching Yawing Rolling
GMPG 50-50 LA (Standard) RA (Reversed) N (Not Provided)
The cable is separately sold.
>>P.1-1735-95
50×50 ±10° 0.8 0.4 0.16 0.23
50-68 ±8°
50-86 ±6°
70-70 70×70 ±9° 1.0 0.17 0.06 0.06
70-96 ±7°
70-122 ±5°
GMPWG 50-50 50×50 ±10°/±8° 1.5 0.65 0.22 0.65
50-68 ±8°/±6°
70-70 70×70 ±9°/±7° 2.0 0.23 0.12 0.23
70-96 ±7°/±5°

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GMPG50-50-LA-N
GMPG50-50-RA-N
GMPG50-68-LA-N
GMPG50-68-RA-N
GMPG50-86-LA-N
GMPG50-86-RA-N
GMPG70-70-LA-N
GMPG70-70-RA-N
GMPG70-96-LA-N
GMPG70-96-RA-N
GMPG70-122-LA-N
GMPG70-122-RA-N
GMPWG50-50-LA-N
GMPWG50-50-RA-N
GMPWG50-68-LA-N
GMPWG50-68-RA-N
GMPWG70-70-LA-N
GMPWG70-70-RA-N
GMPWG70-96-LA-N
GMPWG70-96-RA-N
Part NumberVolume DiscountDays to Ship RoHSMinimum Resolution (Angle)
(deg)
Table Length
(mm)
Table width
(mm)
Load Capacity (Range)
(N)
Allowable Load
(N)
Rotation Center Height
(mm)
Sensor selection

7 Days

Compliant0.0015650505~3029.450LA (Standard)

7 Days

Compliant0.0015650505~3029.450RA (Reversed)

7 Days

Compliant0.001250505~3029.468LA (Standard)

7 Days

Compliant0.001250505~3029.468RA (Reversed)

7 Days

Compliant0.0009650505~3029.486LA (Standard)

7 Days

Compliant0.0009650505~3029.486RA (Reversed)

7 Days

Compliant0.00153707030.1~504970LA (Standard)

7 Days

Compliant0.00153707030.1~504970RA (Reversed)

7 Days

Compliant0.0012707030.1~504996LA (Standard)

7 Days

Compliant0.0012707030.1~504996RA (Reversed)

7 Days

Compliant0.00153/0.0012707030.1~5049122LA (Standard)

7 Days

Compliant0.00153/0.0012707030.1~5049122RA (Reversed)

7 Days

Compliant0.00156/0.001250505~3022.550LA (Standard)

7 Days

Compliant0.00156/0.001250505~3022.550RA (Reversed)

7 Days

Compliant0.0012/0.0009650505~3022.568LA (Standard)

7 Days

Compliant0.0012/0.0009650505~3022.568RA (Reversed)

7 Days

Compliant0.00153/0.0012707030.1~5039.270LA (Standard)

7 Days

Compliant0.00153/0.0012707030.1~5039.270RA (Reversed)

7 Days

Compliant0.0012/0.00096707030.1~5039.296LA (Standard)

7 Days

Compliant0.0012/0.00096707030.1~5039.296RA (Reversed)

Loading...

  1. 1

More Information

[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.:Related Image
[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 50 sq., 70 sq.:Related Image
■Common Specifications
Type GMPG GMPWG
Number of Axes 1 Axis 2 Axis
No. 50-50 50-68 50-86 70-70 70-96 70-122 50-50 50-68 70-70 70-96
Feed Screw Worm Gear (1/231) Worm Gear (1/300) Worm Gear (1/375) Worm Gear (1/235) Worm Gear (1/301) Worm Gear (1/375) Top: Worm Gear (1/231) Bottom: Worm Gear (1/300) Top: Worm Gear (1/300) Bottom: Worm Gear (1/375) Top: Worm Gear (1/235) Bottom: Worm Gear (1/301) Top: Worm Gear (1/301) Bottom: Worm Gear (1/375)
Guide Cross Roller Guide
Height of Stage 18±0.2mm 26±0.2mm 36±0.4mm 52±0.4mm
Height of Rotation Center 50±0.2mm 68±0.2mm 86±0.2mm 70±0.2mm 96±0.2mm 122±0.2mm 50±0.4mm 68±0.4mm 70±0.4mm 96±0.4mm
Rotation Center Runout 0.01mm or Less -
Resolution (Pulse) Top Half in Full Step Mode ≈0.00156° ≈0.0012° ≈0.00096° ≈0.00153° ≈0.0012° ≈0.00096° ≈0.00156° ≈0.0012° ≈0.00153° ≈0.0012°
Bottom Half in Full Step Mode ≈0.0012° ≈0.00096° ≈0.0012° ≈0.00096°
Max. Speed Top Half 7.8°/sec[5khz] 6°/
sec[5khz]
4.8°/
sec[5khz]
7.6°/
sec[5khz]
6°/
sec[5khz]
4.8°/
sec[5khz]
7.8°/sec[5khz] 6°/sec[5khz] 7.6°/sec[5khz] 6°/sec[5khz]
Bottom Half 6°/sec[5khz] 4.8°/sec[5khz] 6°/sec[5khz] 4.8°/sec[5khz]
Positioning repeatability Within ±0.005° Within ±0.003° Within ±0.005° Within ±0.003°
Load Capacity 29.4N 49N 22.5N 39.2N
Lost Motion 0.01° or Less 0.06° or Less 0.01° or Less 0.006° or Less
■Electrical Specifications
Part Number GMP(W)G50 GMP(W)G70
Motor Type 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)
Part Number C9582-9015-1(38mm)
Step Angle 0.36°
Connector Part Number HR10A-10J-12P (73) (Hirose Electric Co., LTD.)
Compatible Receptacle Connector HR10A-10P-12S (73) (Hirose Electric Co., LTD.)
Sensor Limit Sensor Provided
OG1 Sensor Provided
OG2 Sensor Provided
Part Number Photomicrosensor: EE-SX4134 (OMRON Corp.): Limit, ORG1 Photomicrosensor: EE-SX398 (OMRON Corp.): Limit
Photomicrosensor: EE-SX498 (OMRON Corp.): ORG1
Photomicrosensor: PM-L25 (Panasonic Industrial Devices SUNX Co., Ltd.): ORG2
Power Supply Voltage DC5~24V±10%
Current Consumption 100mA or less
Control Output EE-SX4134: NPN Open Collector Output DC5~24V, 8mA or less Residual Voltage 0.4V or less (when load current is 8mA) EE-SX398/498: NPN Open Collector Output DC5~24V, 16mA or less Residual Voltage 0.4V or less (when load current is 16mA)
PM-L25: NPN Open Collector Output DC30V or less, 50mA or less
Residual Voltage 1V or less (when load current is 16mA)
Residual Voltage 2V or less (when load current is 50mA)
Output Logic EE-SX4134: While Detecting (Dark), Output Transistor OFF (Non-Conducting)
PM-L25: While Detecting (Light in), Output Transistor ON (Conducting)
EE-SX398: While Detecting (Dark), Output Transistor ON (Conducting)
EE-SX498: While Detecting (Dark), Output Transistor OFF (Non-Conducting)
PM-L25: While Detecting (Light in), Output Transistor ON (Conducting)
[ ! ]Sensors with Part Number PM-□24 are to be discontinued and replaced by next-generation products with Part Number PM-□25 from April 2017.
 

Basic Information

Type Goniometer Stages Motor, Motor Characteristics 5-Phase Stepping Motor Material Aluminum
Guide Cross Roller Table feeding methods Worm Gear Surface Treatment Clear Anodize
Through Hole (Table Center Hole) No Sensors Limit+Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support