[Motorized] XY-Axis - Cross Roller - Low Profile (XYMPTG)

[Motorized] XY-Axis - Cross Roller:Related Image
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize (XYMPTG725)
Black Anodize (XYMPTG830)
[ A ] Accessory XYMPTG 725, 830:SCB4-8
XYMPTG 1040,1250:SCB6-16

Specifications

Part Number-Sensor-Cable
XYMPTG725
XYMPTG1040
-
-
L
R
-
-
N
N
Part NumberSensorCableMechanical StandardsAccuracy Standards *1
TypeNo.Stage Surface (mm)Travel Distance (mm)Weight (kg)Unidirectional Positioning AccuracyPitchingYawing
XYMPTG725L
(Standard)
R
(Reversed)
N
(Cable not included (MSCB, Sold Separately))
70×70252.05µm or less / Full Stroke20''15''
83080×80302.4
1040100×100403.2
1250120×120504.4
*1. The above accuracy standards of Unidirectional Positioning Accuracy are for a single axis.

Part Number Being Previewed: 

  • Please use our configuration tools to update this preview to your specific part.
Loading...
Part Number
XYMPTG1040-L-N
XYMPTG1040-R-N
XYMPTG1250-L-N
XYMPTG1250-R-N
XYMPTG725-L-N
XYMPTG725-R-N
XYMPTG830-L-N
XYMPTG830-R-N
Part NumberVolume DiscountDays to Ship RoHSTable Length
(mm)
Table width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Surface Treatment Load Capacity (Range)
(N)
Allowable Load
(N)
Maximum Velocity
(mm/sec)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensor selection

10 Days or more

101001004040Black Anodize100.1~1961010.040.040.02L

10 Days or more

101001004040Black Anodize100.1~1961010.040.040.02R

10 Days or more

101201205050Black Anodize100.1~2451010.030.020.02L

10 Days or more

101201205050Black Anodize100.1~2451010.030.020.02R

10 Days or more

1070702525Clear Anodize50.1~100981010.090.070.07L

10 Days or more

1070702525Clear Anodize50.1~100981010.090.070.07R

10 Days or more

1080803030Black Anodize100.1~1471010.050.040.03L

10 Days or more

1080803030Black Anodize100.1~1471010.050.040.03R

Loading...

  1. 1

More Information

[Motorized] XY-Axis - Cross Roller:Related Image
[Motorized] XY-Axis - Cross Roller:Related Image
[Motorized] XY-Axis - Cross Roller:Related Image
[Motorized] XY-Axis - Cross Roller:Related Image
■Common Specifications
No.72583010401250
Feed ScrewBall Screw Ø6, Lead 1Ball Screw Ø8, Lead 1
GuideCross Roller Guide
ResolutionFull1µm
Half0.5µm
Fine(upon 1/20 partitioned)0.05µm
Max. Speed10mm/sec
Positioning repeatabilityWihtin ±0.3
Load Capacity98N147N196N245N
Lost Motion1µm or less
Backlash0.5µm or less
Straightness1µm or less
Parallelism30µm or less
Motion Parallelism10µm or less15µm or less
■Electrical Specifications
No.72583010401250
MotorType5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)
Step Angle0.36°
ConnectorApplicable Receptacle ConnectorHR10A-10P-12S (73) (Hirose Electric Co., LTD.)
SensorLimit SensorProvided
Slit Home Origin SensorProvided
Home SensorProvided
Part NumberPhotomicrosensor: PM-L25 (Panasonic Industrial Devices SUNX Co., Ltd.)
Power Supply VoltageDC5~24V ±10%
Current Consumption60mA or less (15mA per Sensor)
Control OutputNPN Open Collector Output DC30V or less, 50mA or less
Residual Voltage 2V or less (when load current is 50mA)
Residual Voltage 1V or less (when load current is 16mA)
Output LogicDetecting (Dark): Output Transistor OFF (Non-Conducting)
[ ! ]On the XMPTG Series, conversion for output logic is available for the Home Sensor.
[ ! ]Sensors with Part Number PM-□24 are to be discontinued and replaced by next-generation products with Part Number PM-□25 from April 2017.
 

Basic Information

Type XY-Axis Motorized Stages Motor, Motor Characteristics 5-Phase Stepping Motor Resolution(µm) 1μm
Material Aluminum Guide Cross Roller Table feeding methods Ball screw
Through Hole (Table Center Hole) No Positioning Accuracy(µm) 5 Sensors Limit+Home+Near Home
Cable Cable not included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support