MSA Gearboxes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Gearbox TypeNominal Output Torque

Nm (lb-in)
Maximum Acceleration Torque
Nm (lb-in)
Nominal Input Speed

RPM
Maximum Input Speed

RPM
Standard Output Backlash
(arcmin)
Weight

kg (lb)
Mass Moment of Inertia

kg/cm² (lb-in²)
Efficiency
at Load
 No Load Torque

Nm (lb-in)
Technical Drawing
Gearbox TypeGearbox Ratio
MPG-062-233:114 (124)25 (221)3500.006000.00< 101 (2.2)0.45 (0.154)0.920.5 (4.4)PDF
5:126 (230)40 (354)0.36 (0.123)
7:126 (230)40 (354)0.35 (0.120)
10:114 (124)25 (221)0.34 (0.116)
MPG-084-343:140 (354)60 (531)2.3 (5.1)1.37 (0.468)PDF
5:150 (443)75 (664)1.05 (0.359)
7:150 (443)75 (664)0.97 (0.331)
10:140 (354)60 (531)0.93 (0.318)
            
Part Number
MPG-062-23-03
MPG-062-23-05
MPG-062-23-07
MPG-062-23-10
MPG-084-34-03
MPG-084-34-05
MPG-084-34-07
MPG-084-34-10
Part NumberVolume DiscountDays to Ship Motor Type Gear Ratio

7 Days

NEMA233

7 Days

NEMA235

7 Days

NEMA237

10 Days

NEMA2310

7 Days

NEMA343

7 Days

NEMA345

7 Days

NEMA347

7 Days

NEMA3410

Loading...

  1. 1

Download(PDF)

  • ※MISUMIWebサイトへリンクします。

Additional Products in this Category

Tech Support