• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

4U 14 Slots for Backplane - without Power Supply (MISUMI)

4U 14 Slots for Backplane - without Power Supply (MISUMI)

Backplane Chassis with Excellent Scalability

  • Indicates EIA 19 inch rack standard 4U (height)

● Front 5 inch Bay x 3, Internal 3.5 inch Bay x 1
● Front USB x 4
● Equipped with 14 slots to achieve high expansibility.

· Number of expansion cards that can be installed varies depending on the configuration of the selected backplane and CPU card, etc.
· Backplane is assembled by the customer.
· External appearance and specifications are subject to change without notice.


Related Information
Compatible Slide Rail PCBC-SLIDE-ARE18
Edit Part Configuration

Part Number

Configure to get your Part Number

Specifications

Part NumberWith Backplane Type
PCBC-AREM4UBPNot Provided
PCBC-AREM4UBP-SGP122PICMG/12PCI/1ISA
PCBC-AREM4UBP-SGP72PICMG/7PCI/5ISA
PCBC-AREM4UBP-SGP42PICMG/4PCI/8ISA
PCBC-AREM4UBP-14A72PICMG/7PCI/5ISA
PCBC-AREM4UBP-14AC2PICMG/12PCI/1ISA

More Information

Specifications
MaterialSteel
Drive BayFront 5.25 inch x 3, Internal 3.5 inch x 1
I/OFront: USB x 4, Rear: COM Port x 1, Parallel Port x 1
Cooling Fan *18 cm Ball Bearing Fan x 1, 12 cm Ball Bearing Fan x 1
Dust FilterDust Filter Installed (Sliding Type, Replaceable)

Operating Switch / LED*2Power Switch x 1, Reset Switch x 1, HDD LED x 1, Power LED x 1
SpeakerOne Built-in 8Ω Speaker
Operating EnvironmentTemperature: 0 - 40 °C, Humidity: 10% - 90% RH (Without Condensation )
Weight / External Dimensions (mm)14.5kg, 482 (W) x 461 (D) x 177 (H)
*1: Expected life of the cooling fan is usually approximately 5,000 hours. It is recommended to perform maintenance before the total operation time exceeds 5,000 hours.
*2: The operating switch and LED are connected to the motherboard.

Chassis Part NumberApplicable Power SupplyApplicable BackplaneApplicable CPU Card
Part NumberPart NumberPart Number
PCBC-AREM4UBPPCPS-HNSP520-24-4-R
PCPS-ENSP450-P4P24-R
PCPS-PCSA650-P24-R
PCPS-PCSA500-P24-R
PCPS-500ACH8-R
PCBP-PBP14A7-400-RPCPU-ROBO8779VG2-R
PCPU-ROBO8777VG2A-R
PCPS-HNSP520-20-4-R
PCPS-ENSP450-P4P20-R
PCPS-ENSP300-P4-R
PCPS-PCSA650-P20-R
PCPS-PCSA500-P20-R
PCPS-PCSA370P-R
PCPS-PCSA300-P4-R
PCBP-PBP14AC-RPCPU-ROBO8779VG2-R
PCPU-ROBO8777VG2A-R
PCBP-214SGP12-R
PCBP-214SGP7-R
PCBP-214SGP4-R
PCPU-FSB359J-R
PCBP-PBP14I*
*PCPS-PSW005 is Required Separately
*Non-Stop Power Supplies cannot be used
PCPU-FSB359J-R
PCPU-ROBO8779VG2-R
PCPU-ROBO8777VG2A-R
PCPU-HISAJ-R
PCPU-HISAM-1G-R
Part Number
PCBC-AREM4UBP
PCBC-AREM4UBP-14A7
PCBC-AREM4UBP-14AC
PCBC-AREM4UBP-SGP4
PCBC-AREM4UBP-SGP7
PCBC-AREM4UBP-SGP12
Part NumberVolume DiscountDays to Ship

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed