• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

6 Slots For Full-Size Backplane (MISUMI)

6 Slots For Full-Size Backplane (MISUMI)

Opening and closing top cover that is easy to maintain

  • Meets UL requirements
  • Meets CSA (Canadian Standards Association standards)
  • Product certified by the German Technical Inspection Association
  • Meets standards defined by IEC (International electrotechnical Commission)
  • ATX Power Supply

● Front Bay: 5.25 inch x 1, 3.5 inch x 1, Internal Bay: 3.5 inch x 2
● Front USB x 2
● Rubber foot accessory for convenient installation.

· Number of expansion cards that can be installed varies depending on the configuration of the selected backplane and CPU card, etc.
· Backplane is assembled by the customer.
· External appearance and specifications are subject to change without notice.
Edit Part Configuration

Part Number

Configure to get your Part Number

Specifications

Part NumberWith Backplane Type
PCBC-AEC206Not Provided
PCBC-AEC206-SIV606ISA
PCBC-AEC206-SGP42PICMG/4PCI/1ISA

More Information

Specifications
MaterialSteel
Drive BayFront: 5.25 inch x 1, 3.5 inch x 1,
Internal: 3.5 inch x 2
I/OFront: USB x 2 Rear: COM Port x 1,
Parallel Port x 1, LVDS x 1
Cooling Fan *112cm Ball Bearing Fan x 1 (Intake)
Dust FilterInstalled (Replaceable)
Operating Switch / LEDPower Switch x 1, Reset Switch x 1,
HDD LED x 1, Power LED x 1

250 W
ATX
Power
Input90 - 264 VAC (Autoswitching) (50 - 60 Hz)
OutputRated Voltage+3.3V+5V+12V -12V +5 Vsb
Maximum Load Current (Continuous)8A7A9A0.3A1.5A
Minimum Load Current1A1A1A0.05A0.1A
Efficiency (Mean)80%
StandardCE, CB, TUV, FCC, CUL, BSMI
ConnectorsFor ATX Motherboard x 1 (20+4), for HDD x 2, for FDD x 1
Operating EnvironmentTemperature: 0 - 50°C, Humidity: 20 - 85% (Without Condensation)
Vibration Resistance / Impact Resistance5 - 500 Hz (Random 1G), Acceleration 15 Gp-p' (Continuous 11 msec)
Weight / External Dimensions (mm)9.2 kg, 195.9 (W) x 395 (D) x 216.27 (H)
*1:Expected life of the cooling fan is usually approximately 5,000 hours. It is recommended to perform maintenance before the total operation time exceeds 5,000 hours.

Chassis Part NumberApplicable Power SupplyApplicable BackplaneApplicable CPU Card
Part NumberPage ListedPart NumberPart Number
PCBC-AEC206Mounted-PCBP-206SGP4-RPCPU-ROBO359J-R
PCBP-206SIV60-RPCPU-ROBO359J-R
PCPU-HISAJ-1G-R
Part Number
PCBC-AEC206
PCBC-AEC206-SGP4
PCBC-AEC206-SIV60
Part NumberVolume DiscountDays to Ship RoHS

4 Days

10

4 Days

10

4 Days

10

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed