• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

6 Slots For Full-Size Backplane (MISUMI)

6 Slots For Full-Size Backplane (MISUMI)

Small chassis for backplane suitable for embedding

  • Meets UL requirements
  • Meets CSA (Canadian Standards Association standards)
  • Certified by Swedish safety standards
  • Meets Danish standards
  • PS / 2 Power Supply

● Space saving floor-mounted chassis with built-in 300 W power supply.
● 3.5 inch Bay x 2 (Front, Built-in), 5.25 inch Bay x 1

· This product does not include backplane.
· External appearance and specifications are subject to change without notice.
Edit Part Configuration

Part Number

Configure to get your Part Number

PCBC-JOY606A

More Information

Specifications
MaterialSteel
Drive BayFront: 3.5 inch x 1, 5.25 inch x 1,
Internal: 3.5 inch x 1
I/ORear: COM port x 1, Parallel Port x 1
Cooling Fan8 cm x 1 (Intake) *1
Dust FilterInstalled (Replaceable)
Keyboard ConnectorDIN 5 pin Female x 1 (Front)
Operating Switch / LED*2Power Switch x 1, Reset Switch x 1,
Power LED x 1, HDD LED x 1

300W
PS/2
Power Supply
Input90 - 132 / 180 - 264 VAC (Switching Type) (50 - 60 Hz)
Output +5V+12V-5V-12V
Maximum Load Current23A15A0.1A0.5A
Minimum Load Current2.0A1.0A--
StandardUL, CSA, NEMKO, SEMKO, DEMKO, FIMKO, CE.I. EC60950
ConnectorsFor Backplane Plane x 2 (1 Set), For HDD x 3, For FDD x 1
Operating EnvironmentTemperature: 0 - 50°C, Humidity: 5 - 95% RH (Without Condensation)
Weight / External Dimensions (mm)9 kg, 254 (W) x 410 (D) x 175 (H)
*1:Expected life of the cooling fan is usually approximately 5,000 hours. It is recommended to perform maintenance before the total operation time exceeds 5,000 hours.
*2: Reset switch and HDD LED are connected to the connector on the CPU card.
*3: Please ensure that the input voltage changeover switch (230/115) is set to suit the environment in which it is used.

Chassis Part NumberApplicable Power SupplyApplicable BackplaneApplicable CPU Card
Part NumberPage ListedPart NumberPart Number
PCBC-JOY606AMounted-PCBP-206SGP4-RPCPU-ROBO8779VG2-R*
PCPU-ROBO8777VG2A-R
*
PCPU-FSB359J-R
*
*PCPS-WA-089 is Required Separately
PCBP-206SIV60-R
PCBP-PBP06I-R
PCPU-ROBO8779VG2-R*
PCPU-ROBO8777VG2A-R
*
PCPU-FSB359J-R
*
*PCPS-WA-089 is Required Separately
PCPU-HISAJ-1G-R
Part Number
PCBC-JOY606A
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCBC-JOY606A in the 6 Slots For Full-Size Backplane (MISUMI) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed