• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

rs-232 Optical Extender - Max. Extension 30m, Plastic (MISUMI)

rs-232 Optical Extender - Max. Extension 30m, Plastic (MISUMI)

RS-232 Extender Using POF Cable

  • Can be used for RS232C

・ An extender using plastic optical fiber cable with high durability against bending
・RS-232 port can be selected from male/female/DTE/DCE


※ External appearance and specifications are subject to change without prior notice.
Edit Part Configuration

Part Number

Configure to get your Part Number

Specification Table

Front (Male)
Maximum Extension 30m / Plastic: Related Image

Front (Female)
Maximum Extension 30m / Plastic: Related Image

Back Face
Maximum Extension 30m / Plastic: Related Image
 
Model
Series NameConnection equipmentConnector
Type
PNICODTEM (male)
F (female)
DCEM (male)
F (female)

Overview of Specifications

■ Specifications
Power Supply InputSelf Power (with AC Adapter)
Power Consumption5 VDC / 170 mA (maximum)
Optical Communication UnitConnectorJIS F07
Connectable CablePOF Cable * PNICO-CBL Series
Connection Distance30 m (Maximum)
Serial Communication SectionCommunication Speed64 kbps (Maximum)
RS-232 signal1 (D-Sub 25-Pin Male or Female)
Communication FunctionFull Duplex / Half Duplex
Operating environmentOperationTemperature: -40 to 70°C, Humidity: 0 to 90% (no condensation)
StorageTemperature: -40 to 85°C, Humidity: 0 to 90% (no condensation)
MaterialPlastic (EMI Measures)
Weight/External Dimensions (mm)50g58W)×54D)×16H)
AccessoryAC Adapter (Input: 100 VAC, Output: 8 VDC / 300 mA, Approximately 1.8 m)
StandardFCC 、VCCI

 
Part Number
PNICO-DCE-F
PNICO-DCE-M
PNICO-DTE-F
PNICO-DTE-M
Part NumberVolume DiscountDays to Ship

7 Days

7 Days

7 Days

7 Days

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed