For Indoor Use (Inboard / Reinforced Type)

For Indoor Use (Inboard / Reinforced Type)

HPCF cable for optical extender to be used indoors


・HPCF cable for optical extender to be used indoors
・ Inboard type (CBL-HPCFA)
・ Double coated reinforced type (CBL-HPCFB, PNICO-L-CBL)


* External appearance and specifications are subject to change without prior notice.
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specification Table

CBL-HPCFA Series Indoor (in-panel)
Indoor Use (Inboard / Reinforced Type): Related Image



CBL-HPCFB Series Indoor Reinforced Type
Indoor Use (Inboard / Reinforced Type): Related Image



Series Name-Overall Length
CBL-HPCFB-35

PNICO-L-CBL Series Indoor Reinforced Type
Indoor Use (Inboard / Reinforced Type): Related Image


 

Overview of Specifications

■ Specifications
ModelCBL-HPCFACBL-HPCFBPNICO-L-CBL
Installation EnvironmentIndoor only (In-panel)Indoor only (Reinforced Type)
Fiber Core WireHPCF 200/230
Connector JIS F07 Compatible
Hull materialPVCPVC/Polyethylene
Allowable Bending Radius30mm50mm100 mm (Cable end 50 mm)
Allowable Tension between Connector/Fiber 19N
Optical Fiber Allowable Tension 245N1,470N735N
Operating environmentTemperature: -20 to 70°C, Humidity: 0 to 90% (no condensation)

 
Part Number
CBL-HPCFA-[1-49/1]
CBL-HPCFA-[50-500/10]
CBL-HPCFB-[1-49/1]
CBL-HPCFB-[50-500/10]
PNICO-L-CBL-30M
PNICO-L-CBL-40M
PNICO-L-CBL-50M
PNICO-L-CBL-70M
PNICO-L-CBL-100M
PNICO-L-CBL-120M
PNICO-L-CBL-150M
PNICO-L-CBL-170M
PNICO-L-CBL-200M
Part NumberVolume DiscountDays to Ship RoHS#3

7 Days or more

101 ~ 49

7 Days or more

1050 ~ 500

7 Days or more

101 ~ 49

7 Days or more

1050 ~ 500

Quote

--

Quote

--

Quote

--

Quote

--

Quote

--

Quote

--

Quote

--

Quote

--

Quote

--

Loading...

  1. 1

Example of Use

■  Related Information
・ Conforming product
・PNICO-L Series
・PNICO-OPT-23S
・PNICO-OPT-485
・PNICO-EXT-485
・PNICO-EXT-488B

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET