All Combustion Reel

All Combustion Reel

All-Combustion, Single-Core, Wire Reel Service


● Being flammable, it can easily be ignited with a match, etc. and destroyed simply by incinerating in the air.
● Ashes from incineration can be disposed of just as those of cigarettes and waste paper, without the need for specific separation.
● The ashes from incineration are reduced to 10% of the original weight.
● Significantly reduces the hazardous gas generation rate from incineration.

·Do NOT forget to specify the PPR at the end of the number.
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specifications

All Combustion Reel:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberSection Area / AWG
Size
ColorTotal LengthReel
Type
Reel Dimensions (cm)
(K x L)
KV 0.3 * (AWG22)W (White) / BK (Black) / R (Red) /
BE (Blue) / Y (Yellow) / GN (Green)
200PPR
(Polypropylene)
16 x 11
0.5 *(AWG20)
UL100728* (0.08mm2)W (White) / BK (Black) / R (Red) /
BE (Blue) / Y (Yellow) / GN (Green) /
O (Orange) / BN (Brown)
305
26* (0.12mm2)
24* (0.2mm2)
28* (0.08mm2)YG
(Yellow / Green)
26* (0.12mm2)
24* (0.2mm2)
UI1036828* (0.08mm2)W (White) / BK (Black) /
R (Red) / BE (Blue)
26* (0.12mm2)
24* (0.2mm2)
* Conductor structure is stranded wire.
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

More Information

All Combustion Reel:Related Image
Part Number
KV-0.3-BE-200-PPR
KV-0.3-BK-200-PPR
KV-0.3-GN-200-PPR
KV-0.3-R-200-PPR
KV-0.3-W-200-PPR
KV-0.3-Y-200-PPR
KV-0.5-BE-200-PPR
KV-0.5-BK-200-PPR
KV-0.5-GN-200-PPR
KV-0.5-R-200-PPR
KV-0.5-W-200-PPR
KV-0.5-Y-200-PPR
UL1007-24-BE-305-PPR
UL1007-24-BK-305-PPR
UL1007-24-BN-305-PPR
UL1007-24-GN-305-PPR
UL1007-24-O-305-PPR
UL1007-24-R-305-PPR
UL1007-24-W-305-PPR
UL1007-24-Y-305-PPR
UL1007-24-YG-305-PPR
UL1007-26-BE-305-PPR
UL1007-26-BK-305-PPR
UL1007-26-BN-305-PPR
UL1007-26-GN-305-PPR
UL1007-26-O-305-PPR
UL1007-26-R-305-PPR
UL1007-26-W-305-PPR
UL1007-26-Y-305-PPR
UL1007-26-YG-305-PPR
UL1007-28-BE-305-PPR
UL1007-28-BK-305-PPR
UL1007-28-BN-305-PPR
UL1007-28-GN-305-PPR
UL1007-28-O-305-PPR
UL1007-28-R-305-PPR
UL1007-28-W-305-PPR
UL1007-28-Y-305-PPR
UL1007-28-YG-305-PPR
UL10368-24-BE-305-PPR
UL10368-24-BK-305-PPR
UL10368-24-R-305-PPR
UL10368-24-W-305-PPR
UL10368-26-BE-305-PPR
UL10368-26-BK-305-PPR
UL10368-26-R-305-PPR
UL10368-26-W-305-PPR
UL10368-28-BE-305-PPR
UL10368-28-BK-305-PPR
UL10368-28-W-305-PPR
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards Sheath (outer coating) color Sheath (outer coating) material Other Features

5 Days or more

102000.32211.5-[Blue] BluePVC-

5 Days or more

102000.32211.5-BlackPVC-

5 Days or more

102000.32211.5-GreenPVC-

Quote

102000.32211.5-RedPVC-

5 Days or more

102000.32211.5-WhitePVC-

5 Days or more

102000.32211.5-YellowPVC-

5 Days or more

102000.52011.9-[Blue] BluePVC-

5 Days or more

102000.52011.9-BlackPVC-

5 Days or more

102000.52011.9-GreenPVC-

5 Days or more

102000.52011.9-RedPVC-

5 Days or more

102000.52011.9-WhitePVC-

5 Days or more

102000.52011.9-YellowPVC-

5 Days or more

103050.22411.5UL / CSA (c-UL)[Blue] BluePVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)BlackPVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)BrownPVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)GreenPVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)OrangePVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)RedPVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)WhitePVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)YellowPVCPliability

5 Days or more

103050.22411.5UL / CSA (c-UL)[Others] Yellow / GreenPVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)[Blue] BluePVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)BlackPVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)BrownPVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)GreenPVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)OrangePVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)RedPVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)WhitePVCPliability

5 Days or more

103050.122611.3UL / CSA (c-UL)YellowPVCPliability

5 Days or more

-3050.122611.3UL / CSA (c-UL)[Others] Yellow / GreenPVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)[Blue] BluePVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)BlackPVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)BrownPVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)GreenPVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)OrangePVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)RedPVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)WhitePVCPliability

5 Days or more

103050.082811.2UL / CSA (c-UL)YellowPVCPliability

5 Days or more

-3050.082811.2UL / CSA (c-UL)[Others] Yellow / GreenPVCPliability

5 Days or more

103050.22411.15UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.22411.15UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.22411.15UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.22411.15UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.122611.02UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.122611.02UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.122611.02UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.122611.02UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.082810.92UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.082810.92UL[Others] Green / Yellow[Others] Fluorine-

5 Days or more

103050.082810.92UL[Others] Green / Yellow[Others] Fluorine-

Loading...

  1. 1

Basic Information

Rated voltage 300 V Shield N/A Reel Wound PPR

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET