KIV PSE-Supported Ductile Model

KIV PSE-Supported Ductile Model

600 V General-Use, Single-core Wire

  • PSE Law
  • For Power Supply
  • Connection in Boards
  • Flexible
  • Strand Wire
  • 600 V

● It is used for wiring and the like of control panels and electrical equipment of 600V or less.
● The conductor is configured thinner compared to the IV wire of the same 600V, making it more flexible. It is soft, allowing easy wiring.


· Standards Compliance: JISC3316
· Be careful not to confuse total length and quantity when ordering.

Specifications

KIV PSE-Supported Ductile Model:Related Image

* Products with "-" are not available. 1 reel of 3.5 ~ 100 mm2 is 100 m.
ModelSection Area
(mm2)
Color
KIV0.75* (AWG18)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
1.25* (AWG16)
2.0* (AWG14)
3.5* (AWG12)
5.5* (AWG10)
8* (AWG8)
14* (AWG6)
22* (AWG4)
38* (AWG1)
60* (AWG2/0)
100* (AWG4/0)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.

More Information

Operating Temperature Range0 - 60°C
Certification and ComplianceJISC3316 Compliant
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)

ModelSection Area
(mm2)
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
About (mm)
Max. Conductor Resistance
Ω / km (20 °C)
Test Voltage
V/1 min
Insulation Resistance MΩ / kmAllowable Current
A (30°C)
Approximate Weight
(kg / km)
PSE Law
Structure
(Strands / mm)
Outer Diameter
(mm)
20°C60°C
KIV0.75* (AWG18)
W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
/
50
/
100
/
200
(1 Roll)
/
1,000
(200 x 5 Rolls)
30/0.181.10.82.724.41500
500.21414
1.25* (AWG16)
50/0.181.50.83.114.71920
2.0* (AWG14)
37/0.261.80.83.49.50.152727
3.5* (AWG12)
45/0.322.50.84.15.093745
5.5* (AWG10)
70/0.323.115.13.274970
8* (AWG8)
50/0.453.71.26.12.3261100
14* (AWG6)
88/0.454.91.47.71.322000400.190160
22* (AWG4)
7/20/0.456.81.610.00.844120270
38* (AWG1)
7/34/0.458.81.812.40.4962500165450
60* (AWG2/0)
19/20/0.4511.31.814.90.31130
0.07
225690
100* (AWG4/0)19/34/0.4514.7218.70.1833101130
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* Allowable current is to be used only as a reference value and is not guaranteed.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* The main difference from the VAKIV Series is the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table.

Current Reduction Factor
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current value when the ambient temperature is 40 °C at 0.75mm2
Part Number
KIV-0.75-BE-10
KIV-0.75-BE-50
KIV-0.75-BE-100
KIV-0.75-BE-200
KIV-0.75-BK-10
KIV-0.75-BK-50
KIV-0.75-BK-100
KIV-0.75-BK-200
KIV-0.75-GN-10
KIV-0.75-GN-50
KIV-0.75-GN-100
KIV-0.75-GN-200
KIV-0.75-R-10
KIV-0.75-R-50
KIV-0.75-R-100
KIV-0.75-R-200
KIV-0.75-W-10
KIV-0.75-W-50
KIV-0.75-W-100
KIV-0.75-W-200
KIV-0.75-Y-10
KIV-0.75-Y-50
KIV-0.75-Y-100
KIV-0.75-Y-200
KIV-1.25-BE-10
KIV-1.25-BE-50
KIV-1.25-BE-100
KIV-1.25-BE-200
KIV-1.25-BK-10
KIV-1.25-BK-50
KIV-1.25-BK-100
KIV-1.25-BK-200
KIV-1.25-GN-10
KIV-1.25-GN-50
KIV-1.25-GN-100
KIV-1.25-GN-200
KIV-1.25-R-10
KIV-1.25-R-50
KIV-1.25-R-100
KIV-1.25-R-200
KIV-1.25-W-10
KIV-1.25-W-50
KIV-1.25-W-100
KIV-1.25-W-200
KIV-1.25-Y-10
KIV-1.25-Y-50
KIV-1.25-Y-100
KIV-1.25-Y-200
KIV-2.0-BE-10
KIV-2.0-BE-50
KIV-2.0-BE-100
KIV-2.0-BE-200
KIV-2.0-BK-10
KIV-2.0-BK-50
KIV-2.0-BK-100
KIV-2.0-BK-200
KIV-2.0-GN-10
KIV-2.0-GN-50
KIV-2.0-GN-100
KIV-2.0-GN-200
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size Number of cores Finished outer diameter
(mm)
Sheath (outer coating) color Power supply/signal Other Features

4 Days

Compliant100.751812.7[Blue] BlueDual UsePliability

4 Days

Compliant500.751812.7[Blue] BlueDual UsePliability

4 Days

Compliant1000.751812.7[Blue] BlueDual UsePliability

4 Days

Compliant2000.751812.7[Blue] BlueDual UsePliability

4 Days

Compliant100.751812.7BlackDual UsePliability

4 Days

Compliant500.751812.7BlackDual UsePliability

4 Days

Compliant1000.751812.7BlackDual UsePliability

4 Days

Compliant2000.751812.7BlackDual UsePliability

4 Days

Compliant100.751812.7GreenDual UsePliability

4 Days

Compliant500.751812.7GreenDual UsePliability

4 Days

Compliant1000.751812.7GreenDual UsePliability

4 Days

Compliant2000.751812.7GreenDual UsePliability

4 Days

Compliant100.751812.7RedDual UsePliability

4 Days

Compliant500.751812.7RedDual UsePliability

4 Days

Compliant1000.751812.7RedDual UsePliability

4 Days

Compliant2000.751812.7RedDual UsePliability

4 Days

Compliant100.751812.7WhiteDual UsePliability

4 Days

Compliant500.751812.7WhiteDual UsePliability

4 Days

Compliant1000.751812.7WhiteDual UsePliability

4 Days

Compliant2000.751812.7WhiteDual UsePliability

4 Days

Compliant100.751812.7YellowDual UsePliability

4 Days

Compliant500.751812.7YellowDual UsePliability

4 Days

Compliant1000.751812.7YellowDual UsePliability

4 Days

Compliant2000.751812.7YellowDual UsePliability

4 Days

Compliant101.251613.1[Blue] BlueDual UsePliability

4 Days

Compliant501.251613.1[Blue] BlueDual UsePliability

4 Days

Compliant1001.251613.1[Blue] BlueDual UsePliability

4 Days

Compliant2001.251613.1[Blue] BlueDual UsePliability

4 Days

Compliant101.251613.1BlackDual UsePliability

4 Days

Compliant501.251613.1BlackDual UsePliability

4 Days

Compliant1001.251613.1BlackDual UsePliability

4 Days

Compliant2001.251613.1BlackDual UsePliability

4 Days

Compliant101.251613.1GreenDual UsePliability

4 Days

Compliant501.251613.1GreenDual UsePliability

4 Days

Compliant1001.251613.1GreenDual UsePliability

4 Days

Compliant2001.251613.1GreenDual UsePliability

4 Days

Compliant101.251613.1RedDual UsePliability

4 Days

Compliant501.251613.1RedDual UsePliability

4 Days

Compliant1001.251613.1RedDual UsePliability

4 Days

Compliant2001.251613.1RedDual UsePliability

4 Days

Compliant101.251613.1WhiteDual UsePliability

4 Days

Compliant501.251613.1WhiteDual UsePliability

4 Days

Compliant1001.251613.1WhiteDual UsePliability

4 Days

Compliant2001.251613.1WhiteDual UsePliability

4 Days

Compliant101.251613.1YellowDual UsePliability

4 Days

Compliant501.251613.1YellowDual UsePliability

4 Days

Compliant1001.251613.1YellowDual UsePliability

4 Days

Compliant2001.251613.1YellowDual UsePliability

4 Days

Compliant1021413.4[Blue] BlueDual UsePliability

4 Days

Compliant5021413.4[Blue] BlueDual UsePliability

4 Days

Compliant10021413.4[Blue] BlueDual UsePliability

4 Days

Compliant20021413.4[Blue] BlueDual UsePliability

4 Days

Compliant1021413.4BlackDual UsePliability

4 Days

Compliant5021413.4BlackDual UsePliability

4 Days

Compliant10021413.4BlackDual UsePliability

4 Days

Compliant20021413.4BlackDual UsePliability

4 Days

Compliant1021413.4GreenDual UsePliability

4 Days

Compliant5021413.4GreenDual UsePliability

4 Days

Compliant10021413.4GreenDual UsePliability

4 Days

Compliant20021413.4GreenDual UsePliability

Loading...

Basic Information

Rated voltage 600V Shield N/A Representative standards PSE
Sheath (outer coating) material PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support