• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 0:00 a.m. to 3:00 p.m. (EST) 1/21/2018. We apologize for the inconvenience.

Emergency Stop Switch Mounting Hole φ16/φ22 (Value Product)

Emergency Stop Switch Mounting Hole φ16/φ22 (Value Product)

Economically priced emergency stop switch

  • c-UL
  • CE-Compliant
  • TUV
  • CCC

● The rated voltage of the LED circuit is 24V AC / V DC

· The switch and the LED are on separate circuits.
· Refer to the detailed specifications below for the ratings of the switch circuit under each application condition.
· The rated voltage of the LED circuit is 24V AC / V DC. See below for the detailed specifications.
· The guard is for semiconductor manufacturing equipment based on SEMI standards. It cannot be used for other applications since its use is not recognized by European machinery directives, IEC60204-1, or JIS B9960-1.
· Refer to the e-catalog for the outline drawing.

Specifications

Emergency Stop Switch Mounting Hole Ø 16, Ø 22 (Value Product):Related Image

Model NumberIlluminationMounting Hole
Ø
Operation PartConfigurationStructureProtective
Structure
Acquired StandardsTerminalSpecifications
Colorless arrowWhite arrowcULTUVCECCC
-MEL131116Ø30.81a1bSeparationIP40-SolderA
-MEB1311-1a1b-
MEB1311E--Ø31.81a1b-
MEB2211MEB2211W-22Ø291a1bIP65-M3.5
Screw
Terminal
B
-MEBS2401W-Ø40.51bIntegratedIP66--C
MEB2402MEB2402W-Ø402bSeparationIP65-B
MEB2411MEB2411W-1a1b-

Optional Items at Extra Charge * Note 1Symbol
Nameplate (EMERGENCY STOP)DA
Nameplate (EMERGENCY STOP)DB
Guard G
Note 1:Nameplate and guard cannot be used together. For Ø22  mounting holes, the protrusion where the nameplate/ guard switch body is put through must be ground down by 1 ~ 1.5 mm before assembly.

More Information

Detailed Specifications
Specification
Group
Switch Circuit RatingsLED
Rating
24
VAC / VDC
Working
Temperature
Range
Insulation
Resistance
Durability (10,000 times or more)Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working CurrentMechanicalElectrical
ACDC
P.F=0.7P.F=1AC-15-DC-13-AC-15DC-13
A250V5A24V---2A-15mA-25
~
+55°C
100

or more
205--16
~
20
125V3A5A-0.2A-
250V2A3A-0.1A-
B600V10A110V----1A--25
~
+60°C
-30-602543
~
54
220V--6A-0.6A
380V--4A--
C300V5A24V----0.3A--25
~
+60°C
-10---39
120V--1.5A--
125V----0.2A
240V--1A--
Part Number
MEB1311
MEB1311-DA
MEB1311-DB
MEB1311-G
MEB1311E
MEB1311E-DA
MEB1311E-DB
MEB1311E-G
MEB2211
MEB2211-DA
MEB2211-DB
MEB2211-G
MEB2211W
MEB2211W-DA
MEB2211W-DB
MEB2401
MEB2401-DA
MEB2401-DB
MEB2401-G
MEB2402
MEB2402-DA
MEB2402-DB
MEB2402-G
MEB2402W
MEB2402W-DA
MEB2402W-DB
MEB2402W-G
MEB2411
MEB2411-DA
MEB2411-DB
MEB2411-G
MEB2411W
MEB2411W-DA
MEB2411W-DB
MEB2411W-G
MEBS2401W
MEBS2401W-DA
MEBS2401W-DB
MEBS2401W-G
MEL1311
MEL1311-DA
MEL1311-DB
MEL1311-G
Part NumberVolume DiscountDays to Ship RoHSType Shape Name plate Terminal shape Mounting hole Contact configuration Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 24 VDC
(A)
Current Capacity at 125 VAC (P.F = 0.7)
(A)
Current Capacity at 220 VAC
(A)
Current Capacity at 110 VDC
(A)
Operation Unit Sizes (Mushroom)

4 Days

CompliantNon-illumination Emergency StopMushroom TypeN/ASolder terminalφ161a / 1b[Present] IP40CE / CUL / CCC30.830.86523--φ30.8

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

CompliantNon-illumination Emergency StopMushroom TypeN/ASolder terminalφ161a / 1b[Present] IP40CE / CUL / CCC30.830.86523--φ31.8

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

CompliantNon-illumination Emergency StopMushroom TypeN/AScrew Terminalφ221a / 1b[Present] IP65CE / TUV / CCC303784.6--61φ29

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

CompliantNon-illumination Emergency StopMushroom TypeN/AScrew Terminalφ221b[Present] IP65CE / TUV / CCC303783--61φ40

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

CompliantNon-illumination Emergency StopMushroom TypeN/AScrew Terminalφ222b[Present] IP65CE / TUV / CCC303783--61φ40

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

CompliantNon-illumination Emergency StopMushroom TypeN/AScrew Terminalφ221a / 1b[Present] IP65CE / TUV / CCC303783--61φ40

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Non-illumination Emergency StopRoundYesScrew Terminalφ22-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

CompliantIlluminated Emergency StopMushroom TypeN/ASolder terminalφ161a / 1b[Present] IP40CE / CUL / CCC30.830.86523--φ30.8

4 Days

-Illuminated Push ButtonRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Illuminated Push ButtonRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

4 Days

-Illuminated Push ButtonRoundYesScrew Terminalφ16-[Present] Panel Front Side IP65CE / UL / CUL / TUV404080.7-----

Loading...

  1. 1

Technical Data

Switch Outline Drawing Emergency Stop / Push Button

Basic Information

Card included N/A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support