LED Lighting (Flat, Waterproof/Oil-proof/High-illumination)

LED Lighting (Flat, Waterproof/Oil-proof/High-illumination)
  • Price Down

High-intensity, lighting under which fine angle adjustment in the field is possible

  • IP67f
  • White LED


● IP64f structure resistant to splashing of cutting oil
● 4-point model that is easily mounted on the aluminum frame (30 mm pitch)
● Has LED made by Nichia. Made in Japan

· Since the LED elements vary in emission color and brightness, these properties may slightly differ, even in the same model number.
· Do not connect to a power source or device while the dimming function is on.

Specifications

LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image

Model Number Length LED Color
LZ23 207 W (White)
291
375
469

More Information

Specifications

Model Number LZ23-207-W LZ23-291-W LZ23-375-W LZ23-469-W
Illuminance (lux) 0.5m 680lx 1510lx 2010lx 2770lx
1.0m 170lx 380lx 530lx 750lx
Total Luminous Flux (lumens) 300lm 610lm 910lm 1220lm
LED Color White (7,000 ~ 9,000 K)
Input Voltage 24 VDC ± 5%
Input Current 240mA 490mA 730mA 1000mA
Power Consumption 6.0W 12W 18W 24W
Operating Environment Temperature: -5 ~ +50°C, Humidity: 45 ~ 85% RH (No Condensation)
Insulation Resistance 100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Peak Voltage 1,000 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution Angle Approx. 120 °
LED Service Life 40,000 hours (luminous flux of 70% or less)
Protection Class IP64f
Material Body Aluminum, Clear Anodizing Treatment
Front Cover Reinforced Glass
Protective Cover Stainless Steel
Diffuser Panel Polypropylene
Cable Misumi NA2517T-20-2 (0.5 mm2 x 2 C)
Cable Bend Radius 36 mm or more
Mass (Including Cable) 460g 600g 730g 870g



LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image

 LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image

Emission Spectrum · Illuminance Distribution
Emission Spectrum

LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image

Illuminance Distribution

LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image
LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image
LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image
LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image

Part Number
LZ23-207-W
LZ23-291-W
LZ23-375-W
LZ23-469-W
Part NumberVolume DiscountDays to Ship Illumination intensity
(lx)
Dimension length
(mm)

Same Day

Stock

680207

Same Day

Stock

1510291

4 Days or more

2010375

Same Day

Stock

2770469

Loading...

  1. 1

Example

LED Lighting (Flat, Waterproof/Oil-proof/High-illumination):Related Image

Basic Information

Shape Flat LED color White Input voltage 24 VDC
Protection Class IP67f Dimension width(mm) 48.2 Dimension thickness(mm) 22

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support