• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 7:30 a.m. (EST) 11/18/2018. We apologize for the inconvenience.

Illuminating/Non-illuminating Rocker Switch (Value Product)【10 Pieces Per Package】

Illuminating/Non-illuminating Rocker Switch (Value Product)

Inexpensive illuminating • non-illuminating rocker switch. Sold in packs of 10.

  • c-UL
  • VDE


● For LED illuminated models, there are as many external resistors included with 5, 12, or 24 V as there are switches, saving the time and trouble of acquiring separately.
● Neon-lighted models are ideal for use with 100V AC power supply
● Products with an ON/OFF indicator have been added (partial)
● For the International Standard number, see >>Click here.
● Resistors are included as accessories

LED-illuminated models require limiting resistors. mounted resistors are selected for specific voltage. Make sure not to use under different voltage conditions.

Specifications

Illuminating/Non-illuminating Rocker Switch (Value Product):Related Image

1 Pack Unit 10-piece Pack

Model Number Illumination Included
external resistor
Circuit Functional Operation Button
Imprint
Rating Acquired Standards Terminal Specification
Group
125 VAC 250 VAC c-UL VDE
MRB-525011FF-10P Non-illumination N/A Single Pole Single-throw ON - OFF - ○ 10A 5A Solder
Cum Tab
A
MRB-525021FF-10P 2-pole Single Throw - ○
MRB-525021FFM-10P ON / OFF characters
MRB-625012EF-10P Single-pole Double-throw ON - ON N/A 6A B
MRB-1025011FF-10P Single Pole Single-throw ON - OFF - ○ 16A 10A C
MRB-1025021FF-10P 2-pole Single Throw - ○
MRB-1025012EF-10P Single-pole Double-throw ON - ON N/A
MRN-525011G-10P Neon
Full
Illumination
Green N/A Single Pole Single-throw ON - OFF N/A 9A 4A A
MRN-525011GM-10P ON / OFF characters
MRN-525021G-10P 2-pole Single Throw N/A
MRN-525011R-10P Red Single Pole Single-throw
MRL-625011G5V-10P LED
Illumination
Green For 5V power supply 6A B
MRL-625011G12V-10P For 12V power supply
MRL-625011G24V-10P For 24V power supply
MRL-625011R5V-10P Red For 5V power supply
MRL-625011R12V-10P For 12V power supply
MRL-625011R24V-10P For 24V power supply

More Information

Illuminating/Non-illuminating Rocker Switch (Value Product):Related Image
Illuminating/Non-illuminating Rocker Switch (Value Product):Related Image

Detailed Specifications 

Specification
Group
Contact
Resistance
Insulation
Resistance
Peak Voltage
VAC (1 minute)
Durability
(10,000 times or more)
LED Specifications Mass
g (Approx.)
Operating Current
mA
Forward Voltage V
Mechanical Electrical
Green Red
A 20 MΩ 1 GΩ 1500 3 1 - - - 2 ~ 3
B 30 2.0 2.2 3 ~ 4
C 50 MΩ 100 MΩ - - - 7 ~ 11

 

LED Illuminated Type
Included external resistor
Resistance Value Ω
Rated Power W
For 5V power supply 100 Ω 1 / 4 W
For 12V power supply 470 Ω 1 / 4 W
For 24V power supply 1 kΩ 1 / 2 W
Part Number
MRB-1025011FF-10P
MRB-1025012EF-10P
MRB-1025021FF-10P
MRB-525011FF-10P
MRB-525021FF-10P
MRB-525021FFM-10P
MRB-625012EF-10P
MRL-625011G5V-10P
MRL-625011G12V-10P
MRL-625011G24V-10P
MRL-625011R5V-10P
MRL-625011R12V-10P
MRL-625011R24V-10P
MRN-525011G-10P
MRN-525011GM-10P
MRN-525011R-10P
MRN-525021G-10P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSIllumination Contact (toggle, locker) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 125 VAC
(A)
Current Capacity at 250 VAC
(A)
Functional Operation (Alternate) Illuminated Color

10 Pieces Per Package

4 Days or more

6N/ASingle Pole Single-throw27.314.935.81610ON-OFFNon-illumination

10 Pieces Per Package

4 Days or more

6N/ASingle-pole Double-throw27.314.935.81610ON-ONNon-illumination

10 Pieces Per Package

4 Days or more

6N/A2-pole Single Throw27.121.836.41610ON-OFFNon-illumination

10 Pieces Per Package

Same Day

Stock

6N/ASingle Pole Single-throw21.115.128.85105ON-OFFNon-illumination

10 Pieces Per Package

4 Days or more

6N/A2-pole Single Throw21.115.128.85105ON-OFFNon-illumination

10 Pieces Per Package

4 Days or more

6N/A2-pole Single Throw21.115.128.85105ON-OFFNon-illumination

10 Pieces Per Package

4 Days or more

6N/ASingle-pole Double-throw20.814.820.87106ON-ONNon-illumination

10 Pieces Per Package

4 Days or more

6[Present] LED Full IlluminationSingle Pole Single-throw20.814.820.8796ON-OFFGreen

10 Pieces Per Package

4 Days or more

6[Present] LED Full IlluminationSingle Pole Single-throw20.814.820.8796ON-OFFGreen

10 Pieces Per Package

4 Days or more

6[Present] LED Full IlluminationSingle Pole Single-throw20.814.820.8796ON-OFFGreen

10 Pieces Per Package

4 Days or more

6[Present] LED Full IlluminationSingle Pole Single-throw20.814.820.8796ON-OFFRed

10 Pieces Per Package

4 Days or more

6[Present] LED Full IlluminationSingle Pole Single-throw20.814.820.8796ON-OFFRed

10 Pieces Per Package

4 Days or more

6[Present] LED Full IlluminationSingle Pole Single-throw20.814.820.8796ON-OFFRed

10 Pieces Per Package

4 Days or more

6[Present] Neon Full IlluminationSingle Pole Single-throw21.115.128.8594ON-OFFGreen

10 Pieces Per Package

4 Days or more

6[Present] Neon Full IlluminationSingle Pole Single-throw21.115.128.85105ON-OFFGreen

10 Pieces Per Package

4 Days or more

6[Present] Neon Full IlluminationSingle Pole Single-throw21.115.128.8594ON-OFFRed

10 Pieces Per Package

4 Days or more

6[Present] Neon Full Illumination2-pole Single Throw21.115.128.8594ON-OFFGreen

Loading...

  1. 1

Basic Information

With Key N/A Terminal shape Solder Cum Tab Protection function (environmentally resistant) N/A
Representative standards CUL Other Standards (VDE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support