• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Global Harness - PANASONIC MINAS A5 for Motor, Japan/China Model (MISUMI)

Global Harness - PANASONIC MINAS A5 for Motor, Japan/China Model (MISUMI)
  • New Products

[Year 12 new product] All-time-low price. Same day shipping. In series Sino-Japanese identical model sold.

  • Can be wired to moving part such as for robots
  • Connected to an AC servo motor
  • Can be used for motor power supply
  • Can be used for a motor brake


● A common model number has been adopted for Japan and China.
● We support local supply for customers who are expanding into global business.
● The least expensive product in this series.



 The connector used is a Misumi original.

Edit Part Configuration

Part Number

Configure to get your Part Number

Specifications

Global Harness Series Panasonic MINAS A5 for Motor (Common, Japan/China):Related Image

Compatible Amplifier Compatible Motor Outline Image Model Number Cable Type Specified Length
(m)
MINAS A5
(Motor)
MSME
50 ~ 750 W
(1) For Direct Connection SVPPF-A51 D
(For Low Speed Movable)
3
5
10
MINAS A5
(For Brake)
(2) For Direct Connection *1 SVPPF-A51B

*1 This is only for brakes, so use it together with those for power sources.

Specified Length (m) ~ 1 2 ~ 10
Tolerance +10mm +50mm

* The tolerance of the specified length is as described above.

More Information

Outline Image Drawing (1)Global Harness Series Panasonic MINAS A5 for Motor (Common, Japan/China):Related Image
               Amplifier Side                              Motor Side

(2)Global Harness Series Panasonic MINAS A5 for Motor (Common, Japan/China):Related Image
              Amplifier Side                            Motor Side


Global Harness Series Panasonic MINAS A5 for Motor (Common, Japan/China):Related Image
Cable Flexibility Test Data

Conditions 1. Rotation Speed: 10 r/min
2. Average Measurement Distance: 1.8 m
3. Flexibility Radius: R = 125 mm
Remarks Crawler cable curve tester used (LC859)
Elastic cable material applied
Measurement Standard Bend count of 5 million times or more when cable tore completely and stopped
Result Tester stopped if cable was not torn by 5 million bend counts
Part Number
SVPPF-A51-D-3
SVPPF-A51-D-5
SVPPF-A51-D-10
SVPPF-A51B-D-3
SVPPF-A51B-D-5
SVPPF-A51B-D-10
Part NumberVolume DiscountDays to Ship Length
(m)
Application

Same Day

Stock

3For Power Supply

Same Day

Stock

5For Power Supply

4 Days

10For Power Supply

Same Day

Stock

3For Brake

Same Day

Stock

5For Brake

4 Days

10For Brake

Loading...

  1. 1

Basic Information

Supported equipment Servo Connector Shape Straight Outer Diameter Image Double-ended
Cable Type Low Speed Movable Shield N/A Compatible Amplifier MINAS A5
Compatible Motor ( MSME50 – 750 kW 20 bit )

Additional Products in this Category

Customers Who Viewed This Item Also Viewed