• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Global Harness - PANASONIC MINAS A5 for Encoder, Japan/China Model (MISUMI)

Global Harness - PANASONIC MINAS A5 for Encoder, Japan/China Model (MISUMI)
  • New Products

[Year 12 new product] All-time-low price. Same day shipping. In series Sino-Japanese identical model sold.

  • Can be wired to moving part such as for robots
  • Connected to an AC servo motor
  • Can be used for encoder signals


● A common model number has been adopted for Japan and China.
● We support local supply for customers who are expanding into global business.
● The least expensive product in this series.



  The connector used is a Misumi original.

Edit Part Configuration

Part Number

Configure to get your Part Number

Specifications

Global Harness Series Panasonic MINAS A5 for Encoder (Common, Japan/China):Related Image

Compatible Amplifier Compatible Motor Outline Image Model Number Cable Type Specified Length
(m)
MINAS A5
For Incremental Use
MSME
50 ~ 750 kW
20 bits
(1) For Direct Connection SVEPF-A51 D
(For Low Speed Movable)
3
5
10

 

Specified Length (m) ~ 1 2 ~ 10
Tolerance +10mm +50mm

* The tolerance of the specified length is as described above.

More Information

Outline Image Drawing Global Harness Series Panasonic MINAS A5 for Encoder (Common, Japan/China):Related Image

Amplifier Side
Motor Side
Global Harness Series Panasonic MINAS A5 for Encoder (Common, Japan/China):Related Image
Cable Flexibility Test Data

Conditions 1. Rotation Speed: 10 r/min
2. Average Measurement Distance: 1.8 m
3. Flexibility Radius: R = 125 mm
Remarks Crawler cable curve tester used (LC859)
Elastic cable material applied
Measurement Standard Bend count of 5 million times or more when cable tore completely and stopped
Result Tester stopped if cable was not torn by 5 million bend counts
Part Number
SVEPF-A51-D-3
SVEPF-A51-D-5
SVEPF-A51-D-10
Part NumberVolume DiscountDays to Ship Length
(m)

Same Day

Stock

3

Same Day

Stock

5

4 Days

10

Loading...

  1. 1

Basic Information

Supported equipment Servo Application For Encoder Connector Shape Straight
Outer Diameter Image Double-ended Cable Type Low Speed Movable Shield Yes
Compatible Amplifier MINAS A5 Compatible Motor ( MSME50 – 750 kW 20 bit )

Additional Products in this Category

Customers Who Viewed This Item Also Viewed