Global Harness Series Omron G5 for Power Source (Japan/China Common Model)

Global Harness Series Omron G5 for Power Source (Japan/China Common Model)
  • New Products

[Year 12 new product] All-time-low price. Same day shipping. In series Sino-Japanese identical model sold.

  • Robot
  • AC Servo
  • Motor Power Supply
  • Motor Brake


● A common model number has been adopted for Japan and China.
● We support local supply for customers who are expanding into global business.
● The least expensive product in this series.



 The connector used is a Misumi original.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Specifications

Global Harness Series Omron G5 for Power Source (Japan/China Common Model):Related Image

Specified Length (m) ~ 1 2 ~ 10
Tolerance +10mm +50mm

* The tolerance of the specified length is as described above.

Outline Image Drawing (1)Global Harness Series Omron G5 for Power Source (Japan/China Common Model):Related Image
Amplifier Side
Motor Side
(2)Global Harness Series Omron G5 for Power Source (Japan/China Common Model):Related Image
Amplifier Side
Motor Side

 

Compatible Amplifier Compatible Motor Outline Image Model Number Cable Type Specified Length
(m)
OMNUC G5
(For Power Supply)
[100V][200V]
Cylinder Motor
(3000 r/min)
50 ~ 750 W
(1) For Direct Connection *1 SVPOF-G51 D
(For Low Speed Movable)
3
5
10
OMNUC G5
(For Brake)
(2) For Direct Connection *2 SVPOF-G51B


*2 is only a brake cable so use it in combination with the *1 power cable.

More Information

Global Harness Series Omron G5 for Power Source (Japan/China Common Model):Related Image
Cable Flexibility Test Data

Conditions 1. Rotation Speed: 10 r/min
2. Average Measurement Distance: 1.8 m
3. Flexibility Radius: R = 125 mm
Remarks Crawler cable curve tester used (LC859)
Elastic cable material applied
Measurement Standard Bend count of 5 million times or more when cable tore completely and stopped
Result Tester stopped if cable was not torn by 5 million bend counts
Part Number
SVPOF-G51-D-3
SVPOF-G51-D-5
SVPOF-G51-D-10
SVPOF-G51B-D-3
SVPOF-G51B-D-5
SVPOF-G51B-D-10
Part NumberVolume DiscountDays to Ship Length
(m)
Application

Same Day

Stock

3For Power Supply

Same Day

Stock

5For Power Supply

4 Days or more

10For Power Supply

Same Day

Stock

3For Brake

Same Day

Stock

5For Brake

4 Days or more

10For Brake

Loading...

  1. 1

Basic Information

Supported equipment Servo Connector Shape Straight Outer Diameter Image Double-ended
Cable Model Low Speed Mobile Shield N/A Compatible Amplifier OMNUC G5
Compatible Motor ( ( 100V )( 200V ) Cylinder Motor (3,000 r/min) 50 – 750 W )

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support