Wiring Duct (No Upper Slit / Low Cost)

Wiring Duct (No Upper Slit / Low Cost)

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

Low cost wiring duct without an upper slit


Wire duct without top notch
● Since there is no notching on the top surface of the wire through-hole, it stays rigid even when long.
● Choose a total length of 1m or 1.7m.
 
Edit Part Configuration

Part Number

Configure to get your Part Number

Specification Table

■ Overall length: 1 m
Product NumberDimensions
(W x H, mm)
WDCTN-253025 x 30
WDCTN-256025 x 60
WDCTN-404040 x 40
WDCTN-406040 x 60
WDCTN-408040 x 80
WDCTN-505050 x 50
WDCTN-606060 x 60
WDCTN-608060 x 80
WDCTN-808080 x 80
WDCTN-100100100 x 100
■ Overall length: 1.7 m
Product NumberDimensions
(W x H, mm)
WDCTN-2530-1.7M25 x 30
WDCTN-2560-1.7M25 x 60
WDCTN-4040-1.7M40 x 40
WDCTN-4060-1.7M40 x 60
WDCTN-4080-1.7M40 x 80
WDCTN-5050-1.7M50 x 50
WDCTN-6060-1.7M60 x 60
WDCTN-6080-1.7M60 x 80
WDCTN-8080-1.7M80 x 80
WDCTN-100100-1.7M100 x 100

Overview of Specifications

Specifications
MaterialHard Vinyl Chloride UL94V-0
Operating Temperature Range-20°C to +60°C
ColorGray
■ Hard Vinyl Chloride Characteristics
Specific Gravity1.397
Tensile Strength436 kgs
Elongation80%
Softening Temperature75°C
Impact Strength22 kg/cm2
Dielectric Strength35 KV/mm
Product NumberOverall Length
L (mm)
WHPBCDNumber of storable wires
(IV wire 2 mm2 conversion)
Weight (g)
WDCTN-2530990253018813.46.412 to 25259
WDCTN-25606036.012.040 to 45365
WDCTN-4040404017.011.060 to 70374
WDCTN-40606032.013.0100 to 115481
WDCTN-40808055.011.0120 to 135543
WDCTN-5050505030.07.080 to 90495
WDCTN-6060606034.011.0120 to 135597
WDCTN-60808055.010.0180 to 210675
WDCTN-8080808054.013.5240 to 290818
WDCTN-10010098510010070.015.0300 to 4001,170
WDCTN-2530-1.7M1,700253018813.46.412 to 25445
WDCTN-2560-1.7M6036.012.040 to 45627
WDCTN-4040-1.7M404017.011.060 to 70642
WDCTN-4060-1.7M6032.013.0100 to 115826
WDCTN-4080-1.7M8055.011.0120 to 135932
WDCTN-5050-1.7M505030.07.080 to 90850
WDCTN-6060-1.7M606034.011.0120 to 1351024
WDCTN-6080-1.7M8055.010.0180 to 2101159
WDCTN-8080-1.7M808054.013.5240 to 2901404
WDCTN-100100-1.7M10010070.015.0300 to 4002020
Part Number
WDCTN-100100
WDCTN-100100-1.7M
WDCTN-2530
WDCTN-2530-1.7M
WDCTN-2560
WDCTN-2560-1.7M
WDCTN-4040
WDCTN-4040-1.7M
WDCTN-4060
WDCTN-4060-1.7M
WDCTN-4080
WDCTN-4080-1.7M
WDCTN-5050
WDCTN-5050-1.7M
WDCTN-6060
WDCTN-6060-1.7M
WDCTN-6080
WDCTN-6080-1.7M
WDCTN-8080
WDCTN-8080-1.7M
Part NumberVolume DiscountDays to Ship Width
(mm)
Height
(mm)
Total length
(mm)
Wire Storage Capacity (IV Wire 2 mm2 Conversion)
(Piece)

4 Days or more

100100985300 ~ 400

4 Days or more

1001001700300 ~ 400

4 Days or more

2530100012 ~ 25

4 Days or more

2530170012 ~ 25

4 Days or more

2560100040 ~ 45

4 Days or more

2560170040 ~ 45

4 Days or more

4040100060 ~ 70

4 Days or more

4040170060 ~ 70

4 Days or more

40601000100 ~ 115

4 Days or more

40601700100 ~ 115

4 Days or more

40801000120 ~ 135

4 Days or more

40801700120 ~ 135

4 Days or more

5050100080 ~ 90

4 Days or more

5050170080 ~ 90

4 Days or more

60601000120 ~ 135

4 Days or more

60601700120 ~ 135

4 Days or more

60801000180 ~ 210

4 Days or more

60801700180 ~ 210

4 Days or more

80801000240 ~ 290

4 Days or more

80801700240 ~ 290

Loading...

  1. 1

Basic Information

Material Hard Vinyl Chloride UL94V-0 Color Gray Operating Temperature Range(°C) -20 ~ 60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET