A high-performance cable tie with excellent chemical and radiation resistance when compared to Nylon 66. The cable ties also have great heat, cold, and weather resistance making it perfect for extreme outdoor or harsh environments.
[Features]
● Heat resistant up to 170 °C.
● Available in lengths of 100, 150, 201 mm.
● Comes in packs of 20 pieces.
Part Number
Configure to get your Part Number
T30R-TZ-20P
Model Number | Bundle Diameter (Ømm) | Tensile Strength kgs (lbs) | Size (mm) | Tail Part (mm) | Head Part (mm) | |||
Total Length | T | Width A | B | C | D | |||
T18R-TZ-20P | 5.0 ~ 22 | 8.16 (80) | 100 | 1.2 | 2.5 | 4.8 | 3.5 | 4.8 |
T30R-TZ-20P | 3.0 ~ 36 | 13.59 (133.3) | 150 | 1.2 | 3.5 | 5.5 | 4.0 | 6.2 |
T50R-TZ-20P | 5.0 ~ 50 | 22.67 (222.3) | 201 | 1.5 | 4.7 | 9.0 | 6.0 | 8.8 |
Material | Fluorine Resin (ETFE) |
UL Flame Retardance Grade | UL94V-0 |
Operating Temperature Range | -80°C ~ 170°C |
ULNo | E64962 |
Band Diameter(mm) | 36 | Total Length(mm) | 150 | Width(mm) | 3.5 |
---|---|---|---|---|---|
Material | Fluorine Resin | Color | Blue | Environment resistance | Weather Resistant / Heat Resistant / Chemical-Resistant |
Flame retardant grade (main raw materials) | UL94V-0 | Characteristics | It has excellent chemical resistance, heat resistance, cold resistance, weather resistance and radiation resistance as compared to Nylon 66. | Material (Details) | Fluorine Resin |
Tensile Strength(kgs) | 13.59 | Operating Temperature Range (Min ~ Max)(°C) | -80 ~ 170 | Quantity(P) | 20 |
Product Notes: Please check the product specification for the part number T30R-TZ-20P on the PTFE Cable Ties. The T30R-TZ-20P is included in our offerings for MISUMI Cable Ties and our full line of MISUMI products.
Hellermann Tyton
Days to Ship : Same Day
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy