• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

R Series Steel Box Single Door Horizontal Type RWAU Series

R Series Steel Box Single Door Horizontal Type RWAU Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • More configuration options are available now

Control panel box that fits in the oblong space under the device stand

  • Box Material: Steel
  • Customizable size box
  • 2D CAD data can be downloaded
  • Web-designed box can be used
  • Treated with powder baking process

Control panel box fits into the horizontal space under equipment frames
● Single opening door type realizes a maximum width of 900 mm

· There is no grid sticker on the intermediate plate.

R Series Steel Box Single Opening Wide Type RWAU Series: Related ImageR Series Steel Box Single Opening Wide Type RWAU Series: Related Image
Edit Part Configuration

Part Number

Configure to get your Part Number

RWAU-[700-900/10]-[400-700/10]-[250-500/10]-[B,​E,​G,​K]

Specification Table

R Series Steel Box Single Opening Wide Type RWAU Series: Related Image
 

 
R Series Steel Box Single Opening Wide Type RWAU Series: Related Image
R Series Steel Box Single Opening Wide Type RWAU Series: Related Image
R Series Steel Box Single Opening Wide Type RWAU Series: Related Image
Part Number
RWAU-[700-900/10]-[400-700/10]-[250-500/10]-[B,​E,​G,​K]
Part NumberVolume DiscountDays to Ship RoHSWidth W
(mm)
Height H
(mm)
Depth D
(mm)
Coating Color

9 Days

10700 ~ 900400 ~ 700250 ~ 500Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

Loading...

  1. 1

Basic Information

Materials Iron Protection function (environmentally resistant) N/A Intermediate plate Iron Substrate
Installation Indoor Locked Models Handle Draining Yes
Paint Powder Paint Body Board Thickness(mm) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed