• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Global Harness for PANASONIC A4 Encoder (MISUMI)

Global Harness for PANASONIC A4 Encoder (MISUMI)
  • New Products

[Year 12 new product] All-time-low price. Same day shipping. In series Sino-Japanese identical model sold.

  • Can be wired to moving part such as for robots
  • Connected to an AC servo motor
  • Can be used for motor power supply


● A common part number has been adopted for Japan and China.
● We support local supply for customers who are expanding into global business.
● The least expensive product in this series. 

· The connector used is a Misumi original.

Edit Part Configuration

Part Number

Configure to get your Part Number

Specifications

Global Harness Series for Panasonic A4 Encoder:Related Image

Compatible Amplifier Compatible Motor Outline Image Model Cable Type Specified Length
(m)
MINAS A4 MSMD□
MQMA□
MAMA□
For Direct Coupling SVEPF-MIA41 D
(For Low Speed Movable)
3
5
10

More Information

Global Harness Series for Panasonic A4 Encoder:Related Image

Global Harness Series for Panasonic A4 Encoder:Related Image

Specified Length (m) ~ 1 2 ~ 10
Tolerance +10mm +50mm

* The tolerance of the specified length is as described above.

Cable Flexibility Test Data

Conditions 1. Rotation Speed: 10 r/min
2. Average Measurement Distance: 1.8 m
3. Flexibility Radius: R = 125 mm
Remarks Crawler cable curve tester used (LC859)
Elastic cable material applied
Measurement Standard Bend count of 5 million times or more when cable tore completely and stopped
Result Tester stopped if cable was not torn by 5 million bend counts
Part Number
SVEPF-MIA41-D-3
SVEPF-MIA41-D-5
SVEPF-MIA41-D-10
Part NumberVolume DiscountDays to Ship Length
(m)

Same Day

Stock

3

Same Day

Stock

5

4 Days

10

Loading...

  1. 1

Basic Information

Supported equipment Servo Application For Encoder Connector Shape Straight
Outer Diameter Image Double-ended Cable Type Low Speed Movable Shield Yes
Compatible Amplifier MINAS A4 Compatible Motor ( MSMA20 / MDMA20 / MHMA20 )

Additional Products in this Category

Customers Who Viewed This Item Also Viewed