MAST-UL1015: UL1015-compatible Wire

MAST-UL1015: UL1015-compatible Wire
  • New Products

Sino-Japanese Model 600 V Overseas Standards Single Core Wire

  • c-UL
  • VW-1
  • ULAWM
  • RoHS
  • For Power Supply
  • Heat-Resistant
  • Strand Wire

Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Allowable current is to be used only as a reference value and is not guaranteed.
* GY wire will be straight line
Electrical Appliance and Material Safety Law certificate is not obtained.

Specifications

MAST-UL1015: UL1015-compatible Wire:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG
Size
Color
MAST-UL101524 * (0.2mm2)W (White) BK (Black)
R (Red) BE (Blue)
Y (Yellow) GN (Green)
O (Orange) BN (Brown)
22 * (0.3 mm2)
20 * (0.5mm2)
18 * (0.75mm2)
16 * (1.25mm2)
14 * (2.0mm2)
12 * (3.5mm2)
10 * (5.5mm2)
24 * (0.2mm2)GY
(Green / Yellow)
22 * (0.3 mm2)
20 * (0.5mm2)
18 * (0.75mm2)
16 * (1.25mm2)
14 * (2.0mm2)
12 * (3.5mm2)
10 * (5.5mm2)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

More Information

Operating Temperature Range0 ~ 105°C
Standard AcquiredULAWM1015
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)

Specifications
Model NumberAWG
Size
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished
Outer Diameter
Approx. (mm)
Max.
Conductor Resistance
Ω/km (20 °C)
Test Voltage
V / Min
Insulation Resistance
MΩ km or more
(20°C)
Allowable Current
A (30 °C)
Approximate
Mass
kg/km
Structure
(Strands / mm)
Outer Diameter
(mm)
MAST-UL101524 * (0.2 mm2) W (White) / BK (Black)
R (Red) / BE (Blue)
Y (Yellow) / GN (Green)
O (Orange) / BN (Brown)
H (Gray)
GY (Green / Yellow)
10
/
50
/
100
/
305
(1 Roll)
11/0.160.610.82.289.032000157.67.8
22 * (0.3 mm2) 17/0.160.762.3554.83109.39
20 * (0.5 mm2) 21/0.160.952.636.6613.111.9
18 * (0.75 mm2) 41/0.161.182.822.617.215.39
16 * (1.25 mm2) 26/0.2541.493.1514.322.820.9
14 * (2.0 mm2) 41/0.2541.873.529.07 30.429.84
12 * (3.5 mm2) 65/0.2542.364.15.440.641.31
10 * (5.5 mm2) 105/0.25434.63.4655.361.64
* Allowable current is to be used only as a reference value and is not guaranteed. * (~ mm2) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)35404550556065707580859095100105
Current Reduction Factor0.970.930.890.860.820.770.730.680.630.580.520.450.370.260
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.

MAST-UL1015: UL1015-compatible Wire:Related Image
Part Number
MAST-UL1015-10-BE-10
MAST-UL1015-10-BE-50
MAST-UL1015-10-BE-100
MAST-UL1015-10-BE-305
MAST-UL1015-10-BK-10
MAST-UL1015-10-BK-50
MAST-UL1015-10-BK-100
MAST-UL1015-10-BK-305
MAST-UL1015-10-BN-10
MAST-UL1015-10-BN-50
MAST-UL1015-10-BN-100
MAST-UL1015-10-BN-305
MAST-UL1015-10-GN-10
MAST-UL1015-10-GN-50
MAST-UL1015-10-GN-100
MAST-UL1015-10-GN-305
MAST-UL1015-10-GY-10
MAST-UL1015-10-GY-50
MAST-UL1015-10-GY-100
MAST-UL1015-10-GY-305
MAST-UL1015-10-O-10
MAST-UL1015-10-O-50
MAST-UL1015-10-O-100
MAST-UL1015-10-O-305
MAST-UL1015-10-R-10
MAST-UL1015-10-R-50
MAST-UL1015-10-R-100
MAST-UL1015-10-R-305
MAST-UL1015-10-W-10
MAST-UL1015-10-W-50
MAST-UL1015-10-W-100
MAST-UL1015-10-W-305
MAST-UL1015-10-Y-10
MAST-UL1015-10-Y-50
MAST-UL1015-10-Y-100
MAST-UL1015-10-Y-305
MAST-UL1015-12-BE-10
MAST-UL1015-12-BE-50
MAST-UL1015-12-BE-100
MAST-UL1015-12-BE-305
MAST-UL1015-12-BK-10
MAST-UL1015-12-BK-50
MAST-UL1015-12-BK-100
MAST-UL1015-12-BK-305
MAST-UL1015-12-BN-10
MAST-UL1015-12-BN-50
MAST-UL1015-12-BN-100
MAST-UL1015-12-BN-305
MAST-UL1015-12-GN-10
MAST-UL1015-12-GN-50
MAST-UL1015-12-GN-100
MAST-UL1015-12-GN-305
MAST-UL1015-12-GY-10
MAST-UL1015-12-GY-50
MAST-UL1015-12-GY-100
MAST-UL1015-12-GY-305
MAST-UL1015-12-O-10
MAST-UL1015-12-O-50
MAST-UL1015-12-O-100
MAST-UL1015-12-O-305
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size Number of cores Finished outer diameter
(mm)

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

Quote

105.51014.6

Quote

505.51014.6

Quote

1005.51014.6

Quote

3055.51014.6

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

4 Days

105.51014.6

4 Days

505.51014.6

4 Days

1005.51014.6

4 Days

3055.51014.6

Quote

1031214.1

Quote

5031214.1

Quote

10031214.1

Quote

30531214.1

4 Days

1031214.1

4 Days

5031214.1

4 Days

10031214.1

4 Days

30531214.1

Quote

1031214.1

Quote

5031214.1

Quote

10031214.1

Quote

30531214.1

4 Days

1031214.1

4 Days

5031214.1

4 Days

10031214.1

4 Days

30531214.1

4 Days

1031214.1

4 Days

5031214.1

4 Days

10031214.1

4 Days

30531214.1

Quote

1031214.1

Quote

5031214.1

Quote

10031214.1

Quote

30531214.1

Loading...

Basic Information

Rated voltage 600V Shield N/A Properties Heat-resistant
Representative standards UL Sheath (outer coating) color Green / Yellow Sheath (outer coating) material Polyethylene

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support