• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

PANASONIC MINAS A6/A5 Series Servo Motor Power Supply Harness - Custom Length (MISUMI)

PANASONIC MINAS A6/A5 Series Servo Motor Power Supply Harness - Custom Length (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

FEATURES  PANASONIC A6/A5 series servo motor corresponding harness
● Original designated products or those with equivalent specifications are used to ensure quality.
●Harness length can be specified down to 0.1m increments.
●Three types of cable available; fixed, low speed movable, and high speed movable.
· Please choose harnesses corresponding to servo motor models.
· Do not remove the connector part or damage may occur.
·* 2 is only used for the brake and must be used in combination with *1 power cord.

 
Specified Length(m)~0.91~44.1~20
Tolerance+20mm+50mm+3% of Specified Length
Edit Part Configuration

Part Number

Configure to get your Part Number

Specification Table

For Direct Connection(Dual-Ended Harness)

Product

Drawings
 
 
Compatible AmplifierA6 Compatible MotorA5 Compatible MotorProduct DrawingsShapeCableSpecified Length(m)
MINAS A6/A5
(For Power Supply)
MSMF 50W~1.0kWMSME 50W~750W①Dual-Ended Connection*1SVPPH-A51A
(For Fixed)

B
(For High Speed Movable)

D
(For Low Speed Movable)
0.2~20
(Can be specified down to 0.1m increments)
MSMF 1.0kW~2.0kW
MDMF 1.0kW~2.0kW
MHMF 1.0kW~1.5kW
MGMF 0.85kW~1.8kW
MSME 1.0kW~2.0kW
MDME 1.0kW~2.0kW
MHME 1.0kW~1.5kW
MGME 0.9kW
②Dual-Ended ConnectionSVPPH-A52
MHMF 2.0kWMHME 2.0kWSVPPH-A53
MSMF 3.0kW~5.0kW
MDMF 3.0kW~5.0kW
MHMF 3.0kW~5.0kW
MGMF 2.9kW~4.4kW
MSME 3.0kW~5.0kW
MDME 3.0kW~5.0kW
MHME 3.0kW~5.0kW
MGME 2.0kW~3.0kW
③Dual-Ended ConnectionSVPPH-A54
MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
MSMD 50W~750W
MHMD 200W~750W
④Dual-Ended Connection *1
(Without Type B Cable)
SVPPH-A55
MINAS A6/A5
(For Brake)
MSMF 50W~750WMSME 50W~750W⑤Dual-Ended Connection *2SVPPH-A51B
MSMF 1.0kW~2.0kW
MDMF 1.0kW~2.0kW
MHMF 1.0kW~1.5kW
MGMF 0.85kW~1.8kW
MSME 1.0kW~2.0kW
MDME 1.0kW~2.0kW
MHME 1.0kW~1.5kW
MGME 0.9kW
⑥Dual-Ended ConnectionSVPPH-A52B
MHMF 2.0kWMHME 2.0kWSVPPH-A53B
MSMF 3.0kW~5.0kW
MDMF 3.0kW~5.0kW
MHMF 3.0kW~5.0kW
MGMF 2.9kW~4.4kW
MSME 3.0kW~5.0kW
MDME 3.0kW~5.0kW
MHME 3.0kW~5.0kW
MGME 2.0kW~3.0kW
⑦Dual-Ended ConnectionSVPPH-A54B
MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
MSMD 50W~750W
MHMD 200W~750W
⑧Dual-Ended Connection *2SVPPH-A55B
For Field Processing(Single-Ended Harness)

Product

Drawings
 
 
Compatible AmplifierA6 Compatible MotorA5 Compatible MotorProduct DrawingsShapeCableSpecified Length(m)
MINAS A6/A5
(For Power Supply)
MSMF 50W~1.0kWMSME 50W~750W⑨Motor Side ConnectionSVPPH-A51-HMA
(For Fixed)

B
(For High Speed Movable)

D
(For Low Speed Movable)
0.2~20
(Can be specified down to 0.1m increments)
MSMF 1.0kW~2.0kW
MDMF 1.0kW~2.0kW
MHMF 1.0kW~1.5kW
MGMF 0.85kW~1.8kW
MSME 1.0kW~2.0kW
MDME 1.0kW~2.0kW
MHME 1.0kW~1.5kW
MGME 0.9kW
⑩Motor Side ConnectionSVPPH-A52-HM
MHMF 2.0kWMHME 2.0kWSVPPH-A53-HM
MSMF 3.0kW~5.0kW
MDMF 3.0kW~5.0kW
MHMF 3.0kW~5.0kW
MGMF 2.9kW~4.4kW
MSME 3.0kW~5.0kW
MDME 3.0kW~5.0kW
MHME 3.0kW~5.0kW
MGME 2.0kW~3.0kW
SVPPH-A54-HM
MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
MSMD 50W~750W
MHMD 200W~750W
⑫Motor Side ConnectionSVPPH-A55-HM
MINAS A6/A5
(For Brake)
MSMF 50W~750WMSME 50W~750W⑨Motor Side ConnectionSVPPH-A51B-HM
MSMF 1.0kW~2.0kW
MDMF 1.0kW~2.0kW
MHMF 1.0kW~1.5kW
MGMF 0.85kW~1.8kW
MSME 1.0kW~2.0kW
MDME 1.0kW~2.0kW
MHME 1.0kW~1.5kW
MGME 0.9kW
⑪Motor Side ConnectionSVPPH-A52B-HM
MHMF 2.0kWMHME 2.0kWSVPPH-A53B-HM
MSMF 3.0kW~5.0kW
MDMF 3.0kW~5.0kW
MHMF 3.0kW~5.0kW
MGMF 2.9kW~4.4kW
MSME 3.0kW~5.0kW
MDME 3.0kW~5.0kW
MHME 3.0kW~5.0kW
MGME 2.0kW~3.0kW
SVPPH-A54B-HM
MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
MSMD 50W~750W
MHMD 200W~750W
⑫Motor Side ConnectionSVPPH-A55B-HM
For Space Saving(Angle Plug)

Product

Drawings
 
 
Compatible AmplifierA6 Compatible MotorA5 Compatible MotorProduct DrawingsShapeCableSpecified Length(m)
MINAS A6/A5
(For Power Supply)
MSMF 1.0kW~2.0kW
MDMF 1.0kW~2.0kW
MHMF 1.0kW~1.5kW
MGMF 0.85kW~1.8kW
MSME 1.0kW~2.0kW
MDME 1.0kW~2.0kW
MHME 1.0kW~1.5kW
MGME 0.9kW
⑬Dual-Ended ConnectionSVPPH-A52ALA
(For Fixed)

B
(For High Speed Movable)

D
(For Low Speed Movable)
0.2~20
(Can be specified down to 0.1m increments)
⑭Motor Side ConnectionSVPPH-A52AL-HM
MHMF 2.0kWMHME 2.0kW⑬Dual-Ended ConnectionSVPPH-A53AL
⑭Motor Side ConnectionSVPPH-A53AL-HM
MSMF 3.0kW~5.0kW
MDMF 3.0kW~5.0kW
MHMF 3.0kW~5.0kW
MGMF 2.9kW~4.4kW
MSME 3.0kW~5.0kW
MDME 3.0kW~5.0kW
MHME 3.0kW~5.0kW
MGME 2.0kW~3.0kW
⑮Dual-Ended ConnectionSVPPH-A54AL
⑭Motor Side ConnectionSVPPH-A54AL-HM
MINAS A6/A5
(For Brake)
MSMF 1.0kW~2.0kW
MDMF 1.0kW~2.0kW
MHMF 1.0kW~1.5kW
MGMF 0.85kW~1.8kW
MSME 1.0kW~2.0kW
MDME 1.0kW~2.0kW
MHME 1.0kW~1.5kW
MGME 0.9kW
⑯Dual-Ended ConnectionSVPPH-A52BAL
⑰Motor Side ConnectionSVPPH-A52BAL-HM
MHMF 2.0kWMHME 2.0kW⑯Dual-Ended ConnectionSVPPH-A53BAL
⑰Motor Side ConnectionSVPPH-A53BAL-HM
MSMF 3.0kW~5.0kW
MDMF 3.0kW~5.0kW
MHMF 3.0kW~5.0kW
MGMF 2.9kW~4.4kW
MSME 3.0kW~5.0kW
MDME 3.0kW~5.0kW
MHME 3.0kW~5.0kW
MGME 2.0kW~3.0kW
⑱Dual-Ended ConnectionSVPPH-A54BAL
⑰Motor Side ConnectionSVPPH-A54BAL-HM
Part Number
SVPPH-A51-A-[0.2-20/0.1]
SVPPH-A51-B-[0.2-20/0.1]
SVPPH-A51-D-[0.2-20/0.1]
SVPPH-A51-HM-A-[0.2-20/0.1]
SVPPH-A51-HM-B-[0.2-20/0.1]
SVPPH-A51-HM-D-[0.2-20/0.1]
SVPPH-A51B-A-[0.2-20/0.1]
SVPPH-A51B-B-[0.2-20/0.1]
SVPPH-A51B-D-[0.2-20/0.1]
SVPPH-A51B-HM-A-[0.2-20/0.1]
SVPPH-A51B-HM-B-[0.2-20/0.1]
SVPPH-A51B-HM-D-[0.2-20/0.1]
SVPPH-A52-A-[0.2-20/0.1]
SVPPH-A52-B-[0.2-20/0.1]
SVPPH-A52-D-[0.2-20/0.1]
SVPPH-A52-HM-A-[0.2-20/0.1]
SVPPH-A52-HM-B-[0.2-20/0.1]
SVPPH-A52-HM-D-[0.2-20/0.1]
SVPPH-A52AL-A-[0.2-20/0.1]
SVPPH-A52AL-B-[0.2-20/0.1]
SVPPH-A52AL-D-[0.2-20/0.1]
SVPPH-A52AL-HM-A-[0.2-20/0.1]
SVPPH-A52AL-HM-B-[0.2-20/0.1]
SVPPH-A52AL-HM-D-[0.2-20/0.1]
SVPPH-A52B-A-[0.2-20/0.1]
SVPPH-A52B-B-[0.2-20/0.1]
SVPPH-A52B-D-[0.2-20/0.1]
SVPPH-A52B-HM-A-[0.2-20/0.1]
SVPPH-A52B-HM-B-[0.2-20/0.1]
SVPPH-A52B-HM-D-[0.2-20/0.1]
SVPPH-A52BAL-A-[0.2-20/0.1]
SVPPH-A52BAL-B-[0.2-20/0.1]
SVPPH-A52BAL-D-[0.2-20/0.1]
SVPPH-A52BAL-HM-A-[0.2-20/0.1]
SVPPH-A52BAL-HM-B-[0.2-20/0.1]
SVPPH-A52BAL-HM-D-[0.2-20/0.1]
SVPPH-A53-A-[0.2-20/0.1]
SVPPH-A53-B-[0.2-20/0.1]
SVPPH-A53-D-[0.2-20/0.1]
SVPPH-A53-HM-A-[0.2-20/0.1]
SVPPH-A53-HM-B-[0.2-20/0.1]
SVPPH-A53-HM-D-[0.2-20/0.1]
SVPPH-A53AL-A-[0.2-20/0.1]
SVPPH-A53AL-B-[0.2-20/0.1]
SVPPH-A53AL-D-[0.2-20/0.1]
SVPPH-A53AL-HM-A-[0.2-20/0.1]
SVPPH-A53AL-HM-B-[0.2-20/0.1]
SVPPH-A53AL-HM-D-[0.2-20/0.1]
SVPPH-A53B-A-[0.2-20/0.1]
SVPPH-A53B-B-[0.2-20/0.1]
SVPPH-A53B-D-[0.2-20/0.1]
SVPPH-A53B-HM-A-[0.2-20/0.1]
SVPPH-A53B-HM-B-[0.2-20/0.1]
SVPPH-A53B-HM-D-[0.2-20/0.1]
SVPPH-A53BAL-A-[0.2-20/0.1]
SVPPH-A53BAL-B-[0.2-20/0.1]
SVPPH-A53BAL-D-[0.2-20/0.1]
SVPPH-A53BAL-HM-A-[0.2-20/0.1]
SVPPH-A53BAL-HM-B-[0.2-20/0.1]
SVPPH-A53BAL-HM-D-[0.2-20/0.1]
Part NumberVolume DiscountDays to Ship

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

Loading...

 

Basic Information

Supported equipment Servo Product Drawings 1 ①Dual-Ended Connection Compatible Amplifier MINAS A5 (For Brake)
Compatible Motor MSMF 50W~1.0kW, MQMF 100W~400W, MHMF 50W~1.0kW Intended Use For Space Saving(90° Angle) Cable For High Speed Movable

Additional Products in this Category