• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

PANASONIC MINAS A6/A5 Series Servo Motor Encoder Harness - Custom Length (MISUMI)

PANASONIC MINAS A6/A5 Series Servo Motor Encoder Harness - Custom Length (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

FEATURES  PANASONIC A6/A5 series servo motor corresponding encoder harness
● Original designated products or those with equivalent specifications are used to ensure quality.
●Harness length can be specified down to 0.1m increments.
●Three types of cable available; fixed, low speed movable, and high speed movable.
· Please choose harnesses corresponding to servo motor models.
· Do not remove the connector part or damage may occur.

 
Specified Length(m)~0.91~44.1~20
Tolerance+20mm+50mm+3% of Specified Length
Edit Part Configuration

Part Number

Configure to get your Part Number

Specification Table

 
For Direct Connection(Dual-Ended Harness)

Product

Drawings
 
 
Compatible AmplifierA6 Compatible MotorA5 Compatible MotorProduct DrawingsShapeCableSpecified Length(m)
MINAS A6/A5MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
50W~750W
20-Bit Incremental Type
①Dual-Ended ConnectionSVEPH-A51A
(For Fixed)
B
(For High Speed Movable)
D
(For Low Speed Movable)
0.2~20
(Can be specified down to 0.1m increments)
0.85 kW~5.0kW
20-Bit Incremental Type
0.9kW~1.5kW
20-Bit Incremental Type
②Dual-Ended ConnectionSVEPH-A52
-MSMD 50W~750W
MHMD 200W~750W
③Dual-Ended ConnectionSVEPH-A53
MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
-SVEPH-A56
For Field Processing(Single-Ended Harness)

Product

Drawings
 
 
Compatible AmplifierA6 Compatible MotorA5 Compatible MotorProduct DrawingsShapeCableSpecified Length(m)
MINAS A6/A5MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
50W~750W
20-Bit Incremental Type
④Processing at Amplifier SideSVEPH-A51-HAA
(For Fixed)
B
(For High Speed Movable)
D
(For Low Speed Movable)
0.2~20
(Can be specified down to 0.1m increments)
⑤Motor Side ConnectionSVEPH-A51-HM
0.85 kW~5.0kW
20-Bit Incremental Type
0.9kW~1.5kW
20-Bit Incremental Type
④Processing at Amplifier SideSVEPH-A52-HA
⑥Motor Side ConnectionSVEPH-A52-HM
MSMF 50W~1.0kW
MQMF 100W~400W
MHMF 50W~1.0kW
MSMD 50W~750W
MHMD 200W~750W
④Processing at Amplifier SideSVEPH-A53-HA
⑦Motor Side ConnectionSVEPH-A53-HM
For Space Saving(90° Angle)

Product

Drawings
 
 
Compatible AmplifierA6 Compatible MotorA5 Compatible MotorProduct DrawingsShapeCableSpecified Length(m)
MINAS A6/A50.85kW~5.0kW
20-Bit Incremental Type
0.9kW~1.5kW
20-Bit Incremental Type
⑧Dual-Ended ConnectionSVEPH-A52ALA
(For Fixed)
B
(For High Speed Movable)
D
(For Low Speed Movable)
0.2~20
(Can be specified down to 0.1m increments)
⑨Motor Side ConnectionSVEPH-A52AL-HM
Part Number
SVEPH-A51-A-[0.2-20/0.1]
SVEPH-A51-B-[0.2-20/0.1]
SVEPH-A51-D-[0.2-20/0.1]
SVEPH-A51-HA-A-[0.2-20/0.1]
SVEPH-A51-HA-B-[0.2-20/0.1]
SVEPH-A51-HA-D-[0.2-20/0.1]
SVEPH-A51-HM-A-[0.2-20/0.1]
SVEPH-A51-HM-B-[0.2-20/0.1]
SVEPH-A51-HM-D-[0.2-20/0.1]
SVEPH-A52-A-[0.2-20/0.1]
SVEPH-A52-B-[0.2-20/0.1]
SVEPH-A52-D-[0.2-20/0.1]
SVEPH-A52-HA-A-[0.2-20/0.1]
SVEPH-A52-HA-B-[0.2-20/0.1]
SVEPH-A52-HA-D-[0.2-20/0.1]
SVEPH-A52-HM-A-[0.2-20/0.1]
SVEPH-A52-HM-B-[0.2-20/0.1]
SVEPH-A52-HM-D-[0.2-20/0.1]
SVEPH-A52AL-A-[0.2-20/0.1]
SVEPH-A52AL-B-[0.2-20/0.1]
SVEPH-A52AL-D-[0.2-20/0.1]
SVEPH-A52AL-HM-A-[0.2-20/0.1]
SVEPH-A52AL-HM-B-[0.2-20/0.1]
SVEPH-A52AL-HM-D-[0.2-20/0.1]
SVEPH-A53-A-[0.2-20/0.1]
SVEPH-A53-B-[0.2-20/0.1]
SVEPH-A53-D-[0.2-20/0.1]
SVEPH-A53-HA-A-[0.2-20/0.1]
SVEPH-A53-HA-B-[0.2-20/0.1]
SVEPH-A53-HA-D-[0.2-20/0.1]
SVEPH-A53-HM-A-[0.2-20/0.1]
SVEPH-A53-HM-B-[0.2-20/0.1]
SVEPH-A53-HM-D-[0.2-20/0.1]
SVEPH-A56-D-[0.2-20/0.1]
Part NumberVolume DiscountDays to Ship

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

4 Days

Loading...

  1. 1
 

Basic Information

Supported equipment Servo Product Drawings 1 ①Dual-Ended Connection Compatible Motor MSMF 50W~1.0kW, MQMF 100W~400W, MHMF 50W~1.0kW
Intended Use For Space Saving(90° Angle) Cable For High Speed Movable

Additional Products in this Category