• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

USB Memory Device (MISUMI)

USB Memory Device (MISUMI)
  • New Products

Select from 2-GB and 4-GB capacity devices.

2, 4, 36, and 64 G devices selectable

Edit Part Configuration

Part Number

Configure to get your Part Number

Overview of Specifications

Model Number 

Capacity 

 PCFM-USB2G 

2G

 PCFM-USB4G 4G
 PCFM-USB32G  32G
 PCFM-USB64G  64G
Part Number
PCFM-USB2G
PCFM-USB4G
PCFM-USB32G
PCFM-USB64G
Part NumberVolume DiscountDays to Ship USB memory/memory card capacity Dimension length
(mm)
Dimension width
(mm)
Dimension depth
(mm)

4 Days

[4GB or lower] 2 GB3376

4 Days

[4GB or lower] 4GB561010

4 Days

----

4 Days

----

Loading...

  1. 1

Basic Information

Type USB Memory Interface USB2.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed