• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Plane Surface Fixing Stand for Tablets (MISUMI)

Plane Surface Fixing Stand for Tablets (MISUMI)
  • New Products

A stand for tablet which can be fixed onto a plane surface


A stand for tablet which can be fixed onto a plane surface
● Allows tablet PC to be horizontal
● Fixable onto a floor


·Appearance and specifications are subject to change without notice.
Edit Part Configuration

Part Number

Configure to get your Part Number

DPAM-TPST

Specification Table

Model
DPAM-TPST
 

Overview of Specifications

■ Specifications
ModelDPAM-TPST
Weight 160 g

■ Tablet:
7" PCTP-R7
10.1" PCTP-R10(used in the picture)

Plane Surface Fixing Stand for Tablet: Related Image
Plane Surface Fixing Stand for Tablet: Related Image
Plane Surface Fixing Stand for Tablet: Related Image

■ Dimensional outline drawing

Plane Surface Fixing Stand for Tablet: Related Image

Part Number
DPAM-TPST
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DPAM-TPST in the Plane Surface Fixing Stand for Tablets (MISUMI) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Base Curtain
    Base Curtain

    Chuo Precision Industrial

    Days to Ship : 22 Days