• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

5 in 1 Card Reader (MISUMI)

5 in 1 Card Reader (MISUMI)
  • New Products

Multi-functional 5 in 1, with OTG function


● No installation required
● Corresponds to tablet

· Appearance and specifications are subject to change without notice.
Edit Part Configuration

Part Number

Configure to get your Part Number

PNUIC-TBCARD2

Specification Table

Model
PNUIC-TBCARD2
 

Overview of Specifications

■ Specifications
ModelPNUIC-TBCARD2

Compatible Model

Smartphone / tablet PC equipped with USB micro-B connector that corresponds to OTG function*
ConnectionM2, MS, SD/MMC, MiniSD, MicroSD (TF)
Weight20g

■ Tablet PC
7" PCTP-R7
10.1" PCTP-R10

5 in 1 Card Reader: Related Image5 in 1 Card Reader: Related Image

Part Number
PNUIC-TBCARD2
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PNUIC-TBCARD2 in the 5 in 1 Card Reader (MISUMI) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed