• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

3 in 1 Card Reader (MISUMI)

3 in 1 Card Reader (MISUMI)
  • New Products

For Android, corresponds to SD/MicroSD/USB/mouse

  • Product can be lent out free of charge

● 3 in 1 Card Reader
● No installation required
● Mouse function also supported

· Appearance and specifications are subject to change without notice.
Edit Part Configuration

Part Number

Configure to get your Part Number

PNUIC-TBCARD

Specification Table

Model
PNUIC-TBCARD
 

Overview of Specifications

■ Specifications
ModelPNUIC-TBCARD

Compatible Model

Smartphone / tablet PC equipped with USB micro-B connector that corresponds to OTG function*
ConnectionM2, MS, SD/MMC, MiniSD, MicroSD (TF)
Weight20g


3 in 1 Card Reader: Related Image

■ Tablet
7" PCTP-R7
10" PCTP-R10

Part Number
PNUIC-TBCARD
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PNUIC-TBCARD in the 3 in 1 Card Reader (MISUMI) series.

Additional Products in this Category