• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Uncoated Panel - 2-Direction, Shallow Bending,, Stainless Steel, RUKD Series (MISUMI)

Uncoated Panel - 2-Direction, Shallow Bending,, Stainless Steel, RUKD Series (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless-steel type available as the material.

  • Customizable size box
  • Web-designed box can be used

Low price standard 2-direction bending panel
● Made from unpainted material that does not rust easily.
● Conductive with low electrical resistance.

· Dents created by the bender may be visible in the bent area as this product is not painted.
· Refer to 2-directional deep bending types for information about the bending radius
· The machining cross-section may blacken over time
· This product is not suitable for welding due to the characteristics of the highly corrosion-resistant hot-dip steel plate
· The hairline direction cannot be specified for the stainless steel type
RUKD Unpainted Panel, 2-Direction Shallow-Bend Steel Plate Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
  

 

 

 

Edit Part Configuration

Part Number

Configure to get your Part Number

Specification Table

RUKD Unpainted Panel, 2-Direction Shallow-Bend Steel Plate Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
RUKD Unpainted Panel, 2-Direction Shallow-Bend Steel Plate Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
RUKD Unpainted Panel, 2-Direction Shallow-Bend Steel Plate Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
RUKD Unpainted Panel, 2-Direction Shallow-Bend Steel Plate Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
Part Number
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-E[3,​6]
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-E[4-5/1]
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-E[8-10/2]
RUKD15-[50-800/1]-[50-1000/1]-[12-50/1]-EN
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-E[3,​6]
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-E[4-5/1]
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-E[8-10/2]
RUKD20-[50-800/1]-[50-1000/1]-[12-50/1]-EN
Part NumberVolume DiscountDays to Ship RoHSBody Board Thickness
(mm)

5 Days

101.5

5 Days

101.5

5 Days

101.5

5 Days

101.5

5 Days

102.0

5 Days

102.0

5 Days

102.0

5 Days

102.0

Loading...

  1. 1

Basic Information

Characteristics Brushed Material Stainless Steel Paint Surface Processing No Coating

Additional Products in this Category

Complementary Products