• Some customers might be unable to download CAD file for MISUMI brand items. We truly apologize for the inconvenience. Please contact us via email engineering@misumiusa.com or chat for further support.
  • MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Uncoated Stainless Steel N-Type Panel - RUNP (MISUMI)

Uncoated Stainless Steel N-Type Panel - RUNP (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless-steel type available as the material.

  • Box Material: Steel
  • Box Material: Stainless Steel
  • Customizable size box
  • Web-designed box can be used

Low price configurable size N type panel
● Made from unpainted material that does not rust easily.
● Conductive with low electrical resistance.

· Dents created by the bender may be visible in the bent area as this product is not painted
· The machining cross-section may blacken over time
· This product is not suitable for welding due to the characteristics of the highly corrosion-resistant hot-dip steel plate
· The hairline direction cannot be specified for the stainless steel type
Click the PDF button at the top right of this page for details on drilling and the effective dimensions for mounting equipment.
RUNP Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
  

 

Edit Part Configuration

Part Number

Configure to get your Part Number

Specification Table

RUNP Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
RUNP Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
RUNP Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
RUNP Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
 
Part Number
RUNP15-15-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5]
RUNP15-15-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-25-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-25-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-50-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-50-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-75-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-75-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-100-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-100-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-15-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5]
RUNP20-15-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-25-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP20-25-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-50-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP20-50-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-75-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP20-75-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-100-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP20-100-[30-300/1]-[50-400/1]-[25-300/1]-EN
Part NumberVolume DiscountDays to Ship RoHSBody Board Thickness
(mm)
Special Notes

5 Days

101.5F Size: 15 mm

5 Days

101.5F Size: 15 mm

5 Days

101.5F Size: 25 mm

5 Days

101.5F Size: 25 mm

5 Days

101.5F Size: 50 mm

5 Days

101.5F Size: 50 mm

5 Days

101.5F Size: 75 mm

5 Days

101.5F Size: 75 mm

5 Days

101.5F Size: 100 mm

5 Days

101.5F Size: 100 mm

5 Days

102.0F Size: 15 mm

5 Days

102.0F Size: 15 mm

5 Days

102.0F Size: 25 mm

5 Days

102.0F Size: 25 mm

5 Days

102.0F Size: 50 mm

5 Days

102.0F Size: 50 mm

5 Days

102.0F Size: 75 mm

5 Days

102.0F Size: 75 mm

5 Days

102.0F Size: 100 mm

5 Days

102.0F Size: 100 mm

Loading...

  1. 1

Basic Information

Characteristics Brushed Material Stainless Steel Paint Surface Processing No Coating

Additional Products in this Category