RJ45-RJ45 Industrial Network Patch Cable (MISUMI)

RJ45-RJ45 Industrial Network Patch Cable (MISUMI)

Industrial-grade Ethernet cable assemblies designed for use with most PLC’s, HMI terminals, robots, servos and all other Industry 4.0 related devices.

[Features]
• Robust, flexible cabling for high motion applications such as robots and servos.
• Oil resistant jacket to ensure longevity in the most demanding harsh environments.
• Fast transfer speeds of up to 1 gigabit per second.
• Internal shielding reduces effect of EMI noise.
• Custom length reduces excess cabling.

Misumi’s Ethernet cable assemblies are an acceptable replacement for Lumberg and Turck cable assemblies.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
BI-RJ45MS4-RJ45MS4-TLT4SH-0.5
BI-RJ45MS4-RJ45MS4-TLT4SH-0.6
BI-RJ45MS4-RJ45MS4-TLT4SH-1
BI-RJ45MS4-RJ45MS4-TLT4SH-2
BI-RJ45MS4-RJ45MS4-TLT4SH-3
BI-RJ45MS4-RJ45MS4-TLT4SH-5
BI-RJ45MS4-RJ45MS4-TLT4SH-10
BI-RJ45MS4-RJ45MS4-TLT4SH-15
BI-RJ45MS4-RJ45MS4-TLT4SH-20
BI-RJ45MS4-RJ45MS4-TLT4SH-30
Part NumberVolume DiscountDays to Ship Length: Custom Length(detail)
(m)
Single Lead Insulation Conductor Resistance
(Ω/Km)
Bending Radius (Fixed Cable) Bending Radius (Moving Cable) Pollution Degree Overvoltage Category Insulating Material Group Volume Resistivity
(mΩ)
Insulation Resistance
(Ω)
Mechanical Operation

7 Days

0.50.5PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

0.60.6PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

11PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

22PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

33PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

55PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

1010PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

1515PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

2020PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

3030PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard EtherNet IP Connector Type RJ45-RJ45 Cable Conductor Stranded Wire
Conductor Size AWG24(0.20sq) No. of Cores (No. of Connection Pins) 4 Core Cable Outer Diameter 6.0~6.9
Color Teal Length Custom Sheath Material TPE
CN1 RJ45 Male Straight CN2 RJ45 Male Straight Code D
Rated Current(A (40°C)) 1.5 Rated Voltage(V) 50 Connector Locking System Threaded
Termination Crimp Connector Contact Material Brass Connector Contact Plating Gold
Connector Contact Body Material PA Connector Housing Material PUR Degree of Protection IP67
Temperature Range(°C) -40…85 Number of cores 4 Outer diameter(detail)(mm) 6.6

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET